1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fitlink Roller Chain (Standard Roller Chain) Single-Row

Fitlink Roller Chain (Standard Roller Chain) Single-Row
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 29.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

JIS/ANSI/BS standards conforming roller chain. One row and multi-rows (2, 3, 4 rows) also available.

*For long length (exceeding 1 unit link), this is a unit-by-unit load configuration.
For example, in the case of "60-1RP-1600 link," the configuration is 160 links × 10.

Features

●A JIS standard product.

Specification

●Number of Columns:1

Materials

●Steel
Part Number
06B-1RP-4リンク
06B-1RP-5リンク-JJ
06B-1RP-5リンク-JO
06B-1RP-5リンク-RR
06B-1RP-6リンク
06B-1RP-7リンク-JJ
06B-1RP-7リンク-JO
06B-1RP-7リンク-RR
06B-1RP-8リンク
06B-1RP-9リンク-JJ
06B-1RP-9リンク-JO
06B-1RP-9リンク-RR
06B-1RP-10リンク
06B-1RP-11リンク-JJ
06B-1RP-11リンク-JO
06B-1RP-11リンク-RR
06B-1RP-12リンク
06B-1RP-13リンク-JJ
06B-1RP-13リンク-JO
06B-1RP-13リンク-RR
06B-1RP-14リンク
06B-1RP-15リンク-JJ
06B-1RP-15リンク-JO
06B-1RP-15リンク-RR
06B-1RP-16リンク
06B-1RP-17リンク-JJ
06B-1RP-17リンク-JO
06B-1RP-17リンク-RR
06B-1RP-18リンク
06B-1RP-19リンク-JJ
06B-1RP-19リンク-JO
06B-1RP-19リンク-RR
06B-1RP-20リンク
06B-1RP-21リンク-JJ
06B-1RP-21リンク-JO
06B-1RP-21リンク-RR
06B-1RP-22リンク
06B-1RP-23リンク-JJ
06B-1RP-23リンク-JO
06B-1RP-23リンク-RR
06B-1RP-24リンク
06B-1RP-25リンク-JJ
06B-1RP-25リンク-JO
06B-1RP-25リンク-RR
06B-1RP-26リンク
06B-1RP-27リンク-JJ
06B-1RP-27リンク-JO
06B-1RP-27リンク-RR
06B-1RP-28リンク
06B-1RP-29リンク-JJ
06B-1RP-29リンク-JO
06B-1RP-29リンク-RR
06B-1RP-30リンク
06B-1RP-31リンク-JJ
06B-1RP-31リンク-JO
06B-1RP-31リンク-RR
06B-1RP-32リンク
06B-1RP-33リンク-JJ
06B-1RP-33リンク-JO
06B-1RP-33リンク-RR
06B-1RP-34リンク
06B-1RP-35リンク-JJ
06B-1RP-35リンク-JO
06B-1RP-35リンク-RR
06B-1RP-36リンク
06B-1RP-37リンク-JJ
06B-1RP-37リンク-JO
06B-1RP-37リンク-RR
06B-1RP-38リンク
06B-1RP-39リンク-JJ
06B-1RP-39リンク-JO
06B-1RP-39リンク-RR
06B-1RP-40リンク
06B-1RP-41リンク-JJ
06B-1RP-41リンク-JO
06B-1RP-41リンク-RR
06B-1RP-42リンク
06B-1RP-43リンク-JJ
06B-1RP-43リンク-JO
06B-1RP-43リンク-RR
06B-1RP-44リンク
06B-1RP-45リンク-JJ
06B-1RP-45リンク-JO
06B-1RP-45リンク-RR
06B-1RP-46リンク
06B-1RP-47リンク-JJ
06B-1RP-47リンク-JO
06B-1RP-47リンク-RR
06B-1RP-48リンク
06B-1RP-49リンク-JJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Number Pitch Material Max. Allowable Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code

฿ 107.62

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP4----------

฿ 167.62

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP5JJ (both ends JL included)---------

฿ 218.10

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP5JO (one end with JL, other end with OL)---------

฿ 77.15

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP5RR (both ends internal link)---------

฿ 133.34

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP6----------

฿ 255.92

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP7JJ (both ends JL included)---------

฿ 277.63

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP7JO (one end with JL, other end with OL)---------

฿ 97.74

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP7RR (both ends internal link)---------

฿ 147.62

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP8----------

฿ 195.24

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP9JJ (both ends JL included)---------

฿ 245.72

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP9JO (one end with JL, other end with OL)---------

฿ 104.77

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP9RR (both ends internal link)---------

฿ 161.91

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP10----------

฿ 267.99

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP11JJ (both ends JL included)---------

฿ 260.00

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP11JO (one end with JL, other end with OL)---------

฿ 117.15

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP11RR (both ends internal link)---------

฿ 175.24

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP12----------

฿ 223.81

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP13JJ (both ends JL included)---------

฿ 274.29

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP13JO (one end with JL, other end with OL)---------

฿ 239.03

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP13RR (both ends internal link)---------

฿ 189.53

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP14----------

฿ 237.15

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP15JJ (both ends JL included)---------

฿ 290.48

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP15JO (one end with JL, other end with OL)---------

฿ 156.19

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP15RR (both ends internal link)---------

฿ 203.81

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP16----------

฿ 252.39

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP17JJ (both ends JL included)---------

฿ 308.39

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP17JO (one end with JL, other end with OL)---------

฿ 169.53

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP17RR (both ends internal link)---------

฿ 219.05

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP18----------

฿ 266.67

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP19JJ (both ends JL included)---------

฿ 314.41

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP19JO (one end with JL, other end with OL)---------

฿ 257.73

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP19RR (both ends internal link)---------

฿ 233.34

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP20----------

฿ 281.91

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP21JJ (both ends JL included)---------

฿ 331.43

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP21JO (one end with JL, other end with OL)---------

฿ 200.00

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP21RR (both ends internal link)---------

฿ 247.62

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP22----------

฿ 304.77

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP23JJ (both ends JL included)---------

฿ 346.67

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP23JO (one end with JL, other end with OL)---------

฿ 214.29

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP23RR (both ends internal link)---------

฿ 261.91

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP24----------

฿ 310.79

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP25JJ (both ends JL included)---------

฿ 360.96

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP25JO (one end with JL, other end with OL)---------

฿ 227.62

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP25RR (both ends internal link)---------

฿ 296.33

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP26----------

฿ 316.83

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP27JJ (both ends JL included)---------

฿ 373.19

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP27JO (one end with JL, other end with OL)---------

฿ 281.85

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP27RR (both ends internal link)---------

฿ 290.48

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP28----------

฿ 339.05

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP29JJ (both ends JL included)---------

฿ 379.85

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP29JO (one end with JL, other end with OL)---------

฿ 255.24

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP29RR (both ends internal link)---------

฿ 308.99

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP30----------

฿ 353.34

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP31JJ (both ends JL included)---------

฿ 386.50

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP31JO (one end with JL, other end with OL)---------

฿ 294.52

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP31RR (both ends internal link)---------

฿ 315.02

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP32----------

฿ 367.62

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP33JJ (both ends JL included)---------

฿ 393.15

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP33JO (one end with JL, other end with OL)---------

฿ 285.72

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP33RR (both ends internal link)---------

฿ 321.05

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP34----------

฿ 375.01

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP35JJ (both ends JL included)---------

฿ 363.26

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP35JO (one end with JL, other end with OL)---------

฿ 306.58

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP35RR (both ends internal link)---------

฿ 347.62

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP36----------

฿ 347.58

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP37JJ (both ends JL included)---------

฿ 407.06

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP37JO (one end with JL, other end with OL)---------

฿ 312.60

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP37RR (both ends internal link)---------

฿ 361.91

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP38----------

฿ 388.31

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP39JJ (both ends JL included)---------

฿ 413.71

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP39JO (one end with JL, other end with OL)---------

฿ 328.58

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP39RR (both ends internal link)---------

฿ 339.14

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP40----------

฿ 394.96

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP41JJ (both ends JL included)---------

฿ 420.36

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP41JO (one end with JL, other end with OL)---------

฿ 324.67

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP41RR (both ends internal link)---------

฿ 378.64

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP42----------

฿ 401.62

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP43JJ (both ends JL included)---------

฿ 427.01

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP43JO (one end with JL, other end with OL)---------

฿ 358.10

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP43RR (both ends internal link)---------

฿ 351.80

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP44----------

฿ 372.31

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP45JJ (both ends JL included)---------

฿ 433.66

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP45JO (one end with JL, other end with OL)---------

฿ 369.57

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP45RR (both ends internal link)---------

฿ 392.54

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP46----------

฿ 415.52

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP47JJ (both ends JL included)---------

฿ 440.92

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP47JO (one end with JL, other end with OL)---------

฿ 343.37

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP47RR (both ends internal link)---------

฿ 363.87

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP48----------

฿ 422.18

ROLLER CHAIN(06B) 1 Piece(s) 10 Day(s) -06B-Steel---RP49JJ (both ends JL included)---------

Loading...

 

Basic Information

Type Standard Chains Number of Strands 1