(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Frictional Forced Power Transmission High Tension Flat Belt FLEXSTAR
High performance transmission, with a compact design and low cost.
● Achieves quiet, smooth operation with reduced vibration, and is capable of supporting high operating speeds of up to 60 m / sec.
● Has heat-resistant, oil-resistant and anti-static properties.
● The belts experience extremely low stretch, and require almost no re-tensioning.
● Enables low-cost transmission design.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width (mm) | Belt Length (mm) | Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 350.10 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 10 | 1,000 | 1.5 | ||
฿ 353.72 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 10 | 1,060 | 1.5 | ||
฿ 396.66 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 10 | 1,180 | 1.5 | ||
฿ 446.85 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 10 | 1,400 | 1.5 | ||
฿ 477.69 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 10 | 1,500 | 1.5 | ||
฿ 504.90 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 10 | 1,600 | 1.5 | ||
฿ 163.52 ฿ 96.53 | FLAT BELT | 1 Piece(s) | Same day | 10 | 10 | 200 | 1.5 | ||
฿ 609.51 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 10 | 2,000 | 1.5 | ||
฿ 206.78 | FLAT BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 250 | 1.5 | ||
฿ 222.50 | FLAT BELT | 1 Piece(s) | Same day | 10 | 10 | 315 | 1.5 | ||
฿ 245.48 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 10 | 500 | 1.5 | ||
฿ 256.97 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 10 | 530 | 1.5 | ||
฿ 264.83 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 10 | 560 | 1.5 | ||
฿ 284.18 | FLAT BELT | 1 Piece(s) | 5 Day(s) | 10 | 10 | 600 | 1.5 | ||
฿ 326.77 | FLAT BELT | 1 Piece(s) | 5 Day(s) | 10 | 10 | 670 | 1.5 | ||
฿ 315.02 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 10 | 710 | 1.5 | ||
฿ 358.33 | FLAT BELT | 1 Piece(s) | 15 Day(s) | 10 | 10 | 850 | 1.5 | ||
฿ 338.61 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 10 | 900 | 1.5 | ||
฿ 342.24 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 10 | 950 | 1.5 | ||
฿ 458.34 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 1,000 | 1.5 | ||
฿ 481.32 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 1,060 | 1.5 | ||
฿ 527.88 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 1,180 | 1.5 | ||
฿ 555.09 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 1,250 | 1.5 | ||
฿ 585.93 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 1,320 | 1.5 | ||
฿ 616.77 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 1,400 | 1.5 | ||
฿ 651.84 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 1,500 | 1.5 | ||
฿ 706.27 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 1,600 | 1.5 | ||
฿ 732.87 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 1,700 | 1.5 | ||
฿ 841.72 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 2,000 | 1.5 | ||
฿ 245.48 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 355 | 1.5 | ||
฿ 280.56 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 530 | 1.5 | ||
฿ 264.04 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 560 | 1.5 | ||
฿ 322.88 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 630 | 1.5 | ||
฿ 350.10 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 710 | 1.5 | ||
฿ 384.56 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 800 | 1.5 | ||
฿ 400.29 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 850 | 1.5 | ||
฿ 423.27 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 900 | 1.5 | ||
฿ 442.62 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 15 | 950 | 1.5 | ||
฿ 555.09 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 1,000 | 1.5 | ||
฿ 590.16 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 1,060 | 1.5 | ||
฿ 628.86 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 1,120 | 1.5 | ||
฿ 651.84 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 1,180 | 1.5 | ||
฿ 679.05 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 1,250 | 1.5 | ||
฿ 717.76 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 1,320 | 1.5 | ||
฿ 756.46 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 1,400 | 1.5 | ||
฿ 848.98 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 1,600 | 1.5 | ||
฿ 907.03 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 1,700 | 1.5 | ||
฿ 1,046.71 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 2,000 | 1.5 | ||
฿ 256.97 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 315 | 1.5 | ||
฿ 330.75 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 530 | 1.5 | ||
฿ 361.59 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 600 | 1.5 | ||
฿ 380.94 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 630 | 1.5 | ||
฿ 396.66 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 670 | 1.5 | ||
฿ 442.62 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 750 | 1.5 | ||
฿ 458.34 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 800 | 1.5 | ||
฿ 485.55 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 850 | 1.5 | ||
฿ 539.37 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 20 | 950 | 1.5 | ||
฿ 679.05 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 25 | 1,000 | 1.5 | ||
฿ 841.72 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 25 | 1,250 | 1.5 | ||
฿ 872.56 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 25 | 1,320 | 1.5 | ||
฿ 996.52 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 25 | 1,500 | 1.5 | ||
฿ 1,046.71 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 25 | 1,600 | 1.5 | ||
฿ 1,077.13 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 25 | 1,700 | 1.5 | ||
฿ 1,261.07 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 25 | 2,000 | 1.5 | ||
฿ 268.46 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 25 | 315 | 1.5 | ||
฿ 380.94 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 25 | 500 | 1.5 | ||
฿ 408.15 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 25 | 560 | 1.5 | ||
฿ 442.62 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 25 | 600 | 1.5 | ||
฿ 458.34 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 25 | 630 | 1.5 | ||
฿ 512.76 | FLAT BELT | 1 Piece(s) | 8 Day(s) | 10 | 25 | 710 | 1.5 | ||
฿ 675.00 | FLAT BELT | 1 Piece(s) | 15 Day(s) | 10 | 25 | 750 | 1.5 | ||
฿ 628.86 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 25 | 900 | 1.5 | ||
฿ 659.70 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 25 | 950 | 1.5 | ||
฿ 803.02 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 1,000 | 1.5 | ||
฿ 848.98 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 1,060 | 1.5 | ||
฿ 930.61 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 1,180 | 1.5 | ||
฿ 996.52 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 1,250 | 1.5 | ||
฿ 1,061.46 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 1,400 | 1.5 | ||
฿ 1,143.47 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 1,500 | 1.5 | ||
฿ 1,206.19 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 1,600 | 1.5 | ||
฿ 1,288.81 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 1,700 | 1.5 | ||
฿ 1,504.09 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 2,000 | 1.5 | ||
฿ 338.61 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 355 | 1.5 | ||
฿ 442.62 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 500 | 1.5 | ||
฿ 481.32 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 560 | 1.5 | ||
฿ 512.76 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 600 | 1.5 | ||
฿ 539.37 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 630 | 1.5 | ||
฿ 566.58 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 670 | 1.5 | ||
฿ 590.16 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 710 | 1.5 | ||
฿ 628.86 | FLAT BELT | 1 Piece(s) | 10 Day(s) | 10 | 30 | 750 | 1.5 |
Loading...
Belt Specifications | Electrical Conductivity / Heat Resistant / Oil Resistant | Surface Cover Color | Black | Surface Cover Material | Special Rubber |
---|---|---|---|---|---|
Surface Cover Shape | Flat | Meandering Prevention Crosspiece | NA | Tension Member Material | Polyester |
How can we improve?
How can we improve?