(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[New!] Cotton Carbon Face mask 6Ply【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of MMASK-6PLY-CC

  • Product uses
    For general work
  • Product Type
    Mask body
  • Specifications
    6 Layer
  • Mask Vertical Width(CM)
    20
  • Mask Width(CM)
    8
  • Material
    PP non-woven fabric , Carbon non-woven fabric , TC Cotton fabric.
  • Color
    Grey&Green
  • Q'ty per package
    10
Part Number
MMASK-6PLY-CC
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 135.00

COTTON CARBON FACE MASK 6PLY 1 Pack(s)

10 Pieces Per Package

Same day

Basic Specifications

  • Product uses
    For general work
  • Product Type
    Mask body
  • Specifications
    6 Layer
  • Mask Vertical Width(CM)
    20
  • Mask Width(CM)
    8
  • Material
    PP non-woven fabric , Carbon non-woven fabric , TC Cotton fabric.
  • Color
    Grey&Green
  • Q'ty per package
    10

Product Description

[New!] Cotton Carbon Face Mask 6 Layer

6 Ply carbon mask is designed for heavy duty applications and suitable for use in places with strong volatile odors such as the spray paint room or chemical mixing room etc.

[Description]

• Brand : MISUMI

• Type : Ear Loop

• Size : 150 x 60 mm

• Package : 10 Pcs/bag [with plastic bag seal 1:1]

• Material : PP non-woven fabric , Carbon non-woven fabric , TC cotton

[Features]
● Carbon face mask 6 layer can help to filter dust, vapot odor and gas smell as well.
● TC cotton fabric absorbs sweat very well. And helps reduce irritation on the skin of the user's face.
● Light weight, easy to carry.
● Can be washed and reused by using mild soapy water and rub gently,
** Rub vigorously or soak in water long time may reduce the efficiency of absorbing odors.

Only activated carbon fabric that have been verified and tested for certificate.

Specifications of MMASK-6PLY-CC

  • Product uses
    For general work
  • Product Type
    Mask body
  • Specifications
    6 Layer
  • Mask Vertical Width(CM)
    20
  • Mask Width(CM)
    8
  • Material
    PP non-woven fabric , Carbon non-woven fabric , TC Cotton fabric.
  • Color
    Grey&Green
  • Q'ty per package
    10
Part Number
MMASK-6PLY-CC
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 135.00

COTTON CARBON FACE MASK 6PLY 1 Pack(s)

10 Pieces Per Package

Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Detail of Cotton Carbon Face mask 6Ply

Product CodeSizeColorLayerCarbon layerPackagePrice
MMASK-6PLY-CC150 x 60 mmGreen&Grey6Available10 pcs/pacck135 ฿ / pack



Mask Structure of Face Mask

 

There are 6 layers of filtration filters

  • Layer1 : Front :100% PP non-woven fabric.
  • Layer2 : Activate carbon.
  • Layer3 : Coarse dust soft filter.
  • Layer4 : Coarse dust soft filter.
  • Layer5 : Fine dust soft filter.
  • Layer6 : Sweat absorbent cotton fabric.
  • Elastic composition :Flat Latex string knit by filament.
  • Nose wire :Aluminum wire covered PVC

 

Certificate Face Mask

Product has been verified and tested for carbon activated layer as below

   

Shelf life of product

3 years

Storage conditions

Store in a well-ventilated, dark and dry environment, away from fire and pollution.