(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EPUG-TF-L |
EPUG-TF-M |
EPUG-TF-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Size | Palm width (mm) |
Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 25.30 |
ESD GLOVE TOP-FIT | 10 Piece(s) | Same day | 10 | L | 90±3 | 215±5 | ||
฿ 25.30 |
ESD GLOVE TOP-FIT | 10 Piece(s) | Same day | 10 | M | 85±3 | 205±5 | ||
฿ 25.30 |
ESD GLOVE TOP-FIT | 10 Piece(s) | Same day | 10 | S | 80±3 | 195±5 |
【Product Description】
・Have Misumi logo and certificate on glove.
・Sell by pair : *suggestion order QTY = 10 pairs and increment by 10.
・Minimum order QTY : 10 pairs
・Individual Package
・Inner structure: 13 gauge polyester, carbon fiber.
・Strong elasticity, perfectly fits the shape of the hand.
・Suitable for dust-free workshops, semiconductor processing and manufacturing, electronic component production and other industries.
・According to the number of purchases, discounts are available.
【Features】
・MISUMI series PU finger-coated gloves, anti-static, wear-resistant and non-slip protective gloves.
・Carbon fiber conductive yarn, polyester lining, comfortable gloves, strong grip, flexible movement and good air permeability.
・Anti-static resistance value: 106-109Ω, suitable for dust-free workshops, semiconductor processing, electronic component production and other industries.
【Precautions for use】
・Please avoid storing in high temperature and humidity environment.
・Please be careful if it is placed in a dirty environment for a long time, it is easy to mold.
***If you want to order this item in large volume. Please ClickHere! for request special discount.
Part Number |
---|
EPUG-TF-L |
EPUG-TF-M |
EPUG-TF-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Size | Palm width (mm) |
Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 25.30 |
ESD GLOVE TOP-FIT | 10 Piece(s) | Same day | 10 | L | 90±3 | 215±5 | ||
฿ 25.30 |
ESD GLOVE TOP-FIT | 10 Piece(s) | Same day | 10 | M | 85±3 | 205±5 | ||
฿ 25.30 |
ESD GLOVE TOP-FIT | 10 Piece(s) | Same day | 10 | S | 80±3 | 195±5 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
MISUMI Anti-Static Gloves
Specification overview of Anti-Static Gloves
- Choose high-quality polyester and carbon fiber yarn, weave tightly, fit the hand shape, firm and durable
- Anti-static resistance value: 106-109 Ω, suitable for dust-free workshops, semiconductor processing, electronic component production and other industries
- SOQ by 10 Pairs , Order quantity is10 pairs, 20pairs , 30pairs etc.
- EN16350, EN388 , RoHS and MSDS certifiled
Logo on the gloves
Individual package : 1 Bag = 10 pairs
Pre-Cautions of Anti-Static Gloves
- Suitable for use in dry and light oily environments
- Placed in a dirty environment for a long time, it is easy to mold
- Do not store in high temperature and humidity environment
Features of Anti-Static Gloves
- Selected polyester and carbon fiber raw materials, 13-needle woven liner, exquisite and firm workmanship. and Comfortable to wear, non-slip fingers, dexterous grip and long service life.
- Finger PU coating, can prevent slipping to a certain extent, comfortable to wear.
- Strong grip, flexible movement, good air permeability, durable wear.
Highly elastic bowl mouth, which fits the hand shape closely.
# If you would like to check PU gloves , click here
How can we improve?
How can we improve?