(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MIPA-5L |
MIPA-20L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pack Quantity (1 Sales Unit) (Pieces) |
---|---|---|---|---|---|---|---|
฿ 600.00 |
IPA 99.9% (Isopropyl Alcohol) | 1 Piece(s) | Same day | 10 | Gallon-5 Liter (4 kg) | ||
฿ 1,800.00 |
IPA 99.9% (Isopropyl Alcohol) | 1 Piece(s) | Same day | 10 | Gallon-20 Liter (16 kg) |
Isopropyl alcohol is a type of alcohol. It is commonly used for cleaning appliances electronic equipment and various works. It is also used as a solvent in various industrial.
Part Number |
---|
MIPA-5L |
MIPA-20L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pack Quantity (1 Sales Unit) (Pieces) |
---|---|---|---|---|---|---|---|
฿ 600.00 |
IPA 99.9% (Isopropyl Alcohol) | 1 Piece(s) | Same day | 10 | Gallon-5 Liter (4 kg) | ||
฿ 1,800.00 |
IPA 99.9% (Isopropyl Alcohol) | 1 Piece(s) | Same day | 10 | Gallon-20 Liter (16 kg) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
[New] Isopropyl Alcohol 99.9% (IPA)
Isopropyl alcohol is a type of alcohol. It is commonly used for cleaning appliances electronic equipment and various works. It is also used as a solvent in various industrial.
Brand: MISUMI
Package: (Non-returnable)
- Pail (Plastic) : 5 Liter (4 kgs)
- Pail (Plastic) : 20 Liters (16 kgs)
- Gallon (Drum) : 200 Liter (160 kgs)
Item | Stock/Make to order | MSM Product code | Product package | Product description | Selling price | Selling price | Delivery |
1 | Stock | MIPA-5L | Plastic pail 5 liter | IPA - 5 liter | 600 | 120 | 3 days |
2 | Stock | MIPA-20L | Plastic pail 20 liter | IPA - 20 liter | 1,800 | 90 | 3 days |
3 | Make to order | MIPA-200L | Drum 200 liters | IPA - 200 liter | To check about price & delivery leadtime, please send inquiry via email: tha-pb@misumi.co.th |
Chemical name: Isopropyl alcohol (IPA) 99%
CAS Number: 67-63-0
Chemical formula: C3H8O
Purity: Min 99.8 %
Appearance: Clear, Colorless liquid and free from suspended matter
Odor: Rubbing alcohol
Specific Gravity /Relative Density: 0.785 - 0.787 @20°C
Flammable Properties: Flammable liquid
Flash Point: 12 °C / 54 °F
Boiling Point: 82 °C / 180 °F
For Manufacturing or Industrial use only
Used for cleaning appliances electronic equipment and various works
Used as a solvent in various industrial
It dry quickly and leaves no residue after use
Can be used with all common metals and plastics (If unsure, it is recommended to test before starting to use)
Read label and safety data sheet before use
Wear protective gloves, glasses and other protective equipment when using
Use the product outdoor or in well-ventilated areas
Turn-off electrical equipment and circuits before using the product.
Keep away from heat/sparks/open flames/hot surfaces
At MISUMI, we follow the "Green Procurement Guidelines," which take into account the safety, recyclability, energy savings and so on, to supply the products with lower environmental impact by supporting actions complying with laws and regulations of chemical substances and other requirements.
Safety Data Sheet (SDS) for chemical substance risk assessment is also available.
SDS :
For more information, please see the following reference. (Available in PDF format).
How can we improve?
How can we improve?