Face Protective Carbon Mask MF99

Caution
- Please be informed that the product will be discontinued when stock runs out.
Product Description
[New!] MF99 Face Protective Carbon 4 Layer Mask
General operation & daily protection from chemical vapor, paint mist and other bad odors from industrial plant, bacteria and dust.
Product is pass certified test PFE > 98%.
Can filter particles as small as 0.1 micron that makes it easy to prevent dust, smoke, PM 2.5.
[Description]
• Brand : MISUMI
• Type : Ear Loop
• Size : 205 x 80 mm
• Package : 40 Pcs/Box
• Material : PP non-woven fabric , Carbon non-woven fabric.
Melt Blown non-woven fabric.
[Features]
• There are 4 layers of filtration filters
- Carbon non-woven fabric increase protection against odors and vapors from chemicals which may be a carcinogen.
- PP non-woven layer is made of soft facial, non-allergy, can absorb the moisture from the breath of the wearer.
- Melt Blown is made with premium thick high-density filter.
- Outer layer is a water-resistant.
• Protection & Filtration
- PFE98 : Particulate Filtration Efficiency > 98%
**** @ Particles size 0.1 micron
- PM2.5 : Efficiency Protect Against PM 2.5 > 99%
- The mask should be replaced every 6-8 hours or when the mask is damp, dirty, or when leaving a crowded place.
- The mask should not be reused.
• Product have been verified and tested by
- Nelson Laboratories
** All certificate documents can be downloaded from the following!
Product Detail of Face Mask (Activated Carbon 4 Layer Mask)
| Product Code | Size | Color | Layer | Carbon layer | Package | Price |
|---|---|---|---|---|---|---|
| MF99-MASK-4PLY-C | 205 x 80 mm | Grey | 4 | Available | 40 pcs/box | 232 ฿ / Box |
Mask Structure of Face Mask
There are 4 layers of filtration filters


Materials
- Front: 100% polypropylene spunbond non-woven fabric
- Middle: Meltblown filter > 99% non-woven fabric
- Middle 2: Carbon non-woven fabric
- Back: 100% polypropylene spunbond non-woven fabric
- Elastic composition: Latex string knit by filament
- Nose wire: Aluminum wire covered with PVC
Protection & Filtration
- PFE98: Particulate Filtration Efficiency > 98%
- BFE99: Bacterial Filtration Efficiency > 99%
- PM2.5: Protection efficiency against PM2.5 > 99%
MISUMI - FACE MASK CATEGORY
MMASK Series: Premium Hygienic & Carbon Face Masks
Reliable protection backed by PFE, BFE & VFE Test report | Comfortable fit | Industrial-grade options available
3-Layer Masks
| Category | Hygienic Mask (3-Ply) For general protection | ||
|---|---|---|---|
| Product | ![]() | ![]() | ![]() |
| Product Code | MMASK-3PLY-W | MMASK-3PLY-G | MMASK-3PLY-B |
| Color | White | Green | Blue |
| Protection | PFE ≥ 95%, BFE ≥ 99%, VFE ≥ 99%, PM2.5 ≥ 99% | ||
| Features | High efficiency filtration, dustproof and breathable, skin-friendly fit, lightweight and comfortable to wear. | ||
| Package | 50 Pieces per Box | ||
4-Layer Masks
| Category | Hygienic Mask (4-Ply) Enhanced protection | Carbon Mask (4-Ply) Advanced odor absorption | ||
|---|---|---|---|---|
| Product | ![]() | ![]() | ![]() | ![]() |
| Product Code | MMASK-4PLY-W | MMASK-4PLY-BK | MMASK-4PLY-C | MF99-MASK-4PLY-C |
| Color | White | Black | Grey | Grey |
| Protection | PFE ≥ 98%, BFE ≥ 99%, VFE ≥ 99%, PM2.5 ≥ 99%, NaCl ≥ 98%, Paraffin oil ≥ 96% | PFE ≥ 98%, BFE ≥ 99%, PM2.5 ≥ 99% | ||
| Features | 3D shape offers a snug, comfortable fit. Easy to breathe and wear for extended periods. | Effective protection from chemical vapors, paint mist, and industrial odors. | ||
| Package | 40 Pcs/Box | 40 Pcs/Box | 50 Pcs/Box | 40 Pcs/Box |
Certificate Face Mask
Product has been verified and tested by Nelson Laboratories & Research Unit of Applied Electric Field in Engineering (RUEE) as below details. (All certificate documents can be downloaded on the top page.)
Shelf life of product
3 years
Storage conditions
Store in a well-ventilated, dark and dry environment, away from fire and pollution.






