1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XAL Series Carbide long neck radius end mill 4 flute / Long neck type

XAL Series Carbide long neck radius end mill 4 flute / Long neck type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- 4-flute long neck radius capable of high feed and high speed machining with general steel.
- Highly accurate deep engraving is possible due to the high quality of the radius (R) accuracy of ±5 µm (compared to our measurements).
・By adopting a 4-flute shape, it is possible to process at higher feed settings compared to 2-flute.

 
Part Number
LN-XAL-CR-EM4S2-R0.5-[9-21/1]
LN-XAL-CR-EM4S3-R0.1-[13-26/1]
LN-XAL-CR-EM4S3-R0.2-[13-26/1]
LN-XAL-CR-EM4S3-R0.3-[13-26/1]
LN-XAL-CR-EM4S3-R0.5-[13-21/1]
LN-XAL-CR-EM4S3-R1-[13-26/1]
LN-XAL-CR-EM4S4-R0.1-[16-28/1]
LN-XAL-CR-EM4S4-R0.2-[16-28/1]
LN-XAL-CR-EM4S4-R0.3-[16-28/1]
LN-XAL-CR-EM4S4-R0.5-6-[13-23/1]
LN-XAL-CR-EM4S4-R0.5-[16-23/1]
LN-XAL-CR-EM4S4-R1-[16-28/1]
LN-XAL-CR-EM4S5-R0.1-[18-28/1]
LN-XAL-CR-EM4S5-R0.2-[18-28/1]
LN-XAL-CR-EM4S5-R0.3-[18-28/1]
LN-XAL-CR-EM4S5-R0.5-[18-25/1]
LN-XAL-CR-EM4S5-R1-[18-28/1]
XAL-CR-PEM4LB1-3-R0.05
XAL-CR-PEM4LB1-3-R0.1
XAL-CR-PEM4LB1-3-R0.2
XAL-CR-PEM4LB1-4-R0.1
XAL-CR-PEM4LB1-4-R0.2
XAL-CR-PEM4LB1-6-R0.1
XAL-CR-PEM4LB1-6-R0.2
XAL-CR-PEM4LB1-6-R0.3
XAL-CR-PEM4LB1-8-R0.05
XAL-CR-PEM4LB1-8-R0.1
XAL-CR-PEM4LB1-8-R0.2
XAL-CR-PEM4LB1-10-R0.1
XAL-CR-PEM4LB1-10-R0.3
XAL-CR-PEM4LB1-12-R0.1
XAL-CR-PEM4LB1-12-R0.2
XAL-CR-PEM4LB1.2-5-R0.3
XAL-CR-PEM4LB1.5-6-R0.1
XAL-CR-PEM4LB1.5-6-R0.2
XAL-CR-PEM4LB1.5-6-R0.3
XAL-CR-PEM4LB1.5-8-R0.2
XAL-CR-PEM4LB1.5-8-R0.3
XAL-CR-PEM4LB1.5-10-R0.2
XAL-CR-PEM4LB1.5-10-R0.3
XAL-CR-PEM4LB1.5-12-R0.1
XAL-CR-PEM4LB1.5-12-R0.2
XAL-CR-PEM4LB1.5-12-R0.5
XAL-CR-PEM4LB1.5-16-R0.3
XAL-CR-PEM4LB2-8-R0.1
XAL-CR-PEM4LB2-8-R0.2
XAL-CR-PEM4LB2-8-R0.3
XAL-CR-PEM4LB2-8-R0.5
XAL-CR-PEM4LB2-10-R0.2
XAL-CR-PEM4LB2-10-R0.5
XAL-CR-PEM4LB2-12-R0.1
XAL-CR-PEM4LB2-12-R0.3
XAL-CR-PEM4LB2-12-R0.5
XAL-CR-PEM4LB2-16-R0.2
XAL-CR-PEM4LB2-16-R0.3
XAL-CR-PEM4LB2-16-R0.5
XAL-CR-PEM4LB2-20-R0.2
XAL-CR-PEM4LB2-20-R0.3
XAL-CR-PEM4LB2-20-R0.5
XAL-CR-PEM4LB2-24-R0.2
XAL-CR-PEM4LB2.5-15-R0.2
XAL-CR-PEM4LB2.5-15-R0.3
XAL-CR-PEM4LB2.5-15-R0.5
XAL-CR-PEM4LB2.5-20-R0.5
XAL-CR-PEM4LB3-16-R0.2
XAL-CR-PEM4LB3-16-R0.3
XAL-CR-PEM4LB3-16-R0.5
XAL-CR-PEM4LB3-16-R1
XAL-CR-PEM4LB3-20-R0.2
XAL-CR-PEM4LB3-20-R0.3
XAL-CR-PEM4LB3-20-R0.5
XAL-CR-PEM4LB3-25-R0.3
XAL-CR-PEM4LB3-25-R0.5
XAL-CR-PEM4LB3-25-R1
XAL-CR-PEM4LB3-30-R0.5
XAL-CR-PEM4LB3-30-R1
XAL-CR-PEM4LB3-40-R0.1
XAL-CR-PEM4LB3-40-R0.5
XAL-CR-PEM4LB4-16-R0.2
XAL-CR-PEM4LB4-16-R0.5
XAL-CR-PEM4LB4-20-R0.2
XAL-CR-PEM4LB4-20-R0.5
XAL-CR-PEM4LB4-20-R1
XAL-CR-PEM4LB4-30-R0.2
XAL-CR-PEM4LB4-30-R0.5
XAL-CR-PEM4LB4-30-R1
XAL-CR-PEM4LB4-40-R0.2
XAL-CR-PEM4LB4-40-R0.5
XAL-CR-PEM4LB4-40-R1
XAL-CR-PEM4LB5-25-R0.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Under Neck length ℓ1
(mm)

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 20.54404±59 ~ 21

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 30.18504±2013 ~ 26

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 30.28504±2013 ~ 26

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 30.38504±2013 ~ 26

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 30.58504±2013 ~ 21

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 318504±2013 ~ 26

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 40.111504±2016 ~ 28

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 40.211504±2016 ~ 28

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 40.311504±2016 ~ 28

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 40.58456±5-

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 40.511504±2016 ~ 23

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 4111504±2016 ~ 28

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 50.113506±2018 ~ 28

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 50.213506±2018 ~ 28

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 50.313506±2018 ~ 28

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 50.513506±2018 ~ 25

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 5113506±2018 ~ 28

฿ 1,020.00

END MILL 1 Piece(s) 3 Day(s) 10.051.5504±5-

฿ 1,516.00

END MILL 1 Piece(s) 3 Day(s) 10.11.5504±5-

฿ 1,025.00

END MILL 1 Piece(s) 3 Day(s) 10.21.5504±5-

฿ 1,516.00

END MILL 1 Piece(s) 3 Day(s) 10.11.5504±5-

฿ 1,470.00

END MILL 1 Piece(s) 3 Day(s) 10.21.5504±5-

฿ 1,516.00

END MILL 1 Piece(s) 3 Day(s) 10.11.5504±5-

฿ 1,025.00

END MILL 1 Piece(s) 3 Day(s) 10.21.5504±5-

฿ 1,386.00

END MILL 1 Piece(s) 3 Day(s) 10.31.5504±5-

฿ 1,516.00

END MILL 1 Piece(s) 3 Day(s) 10.051.5504±5-

฿ 1,516.00

END MILL 1 Piece(s) 3 Day(s) 10.11.5504±5-

฿ 1,386.00

END MILL 1 Piece(s) 3 Day(s) 10.21.5504±5-

฿ 1,516.00

END MILL 1 Piece(s) 3 Day(s) 10.11.5504±5-

฿ 1,386.00

END MILL 1 Piece(s) 3 Day(s) 10.31.5504±5-

฿ 1,516.00

END MILL 1 Piece(s) 3 Day(s) 10.11.5504±5-

฿ 1,025.00

END MILL 1 Piece(s) 3 Day(s) 10.21.5504±5-

฿ 1,031.00

END MILL 1 Piece(s) 3 Day(s) 1.20.31.8504±5-

฿ 1,161.00

END MILL 1 Piece(s) 3 Day(s) 1.50.12.3504±5-

฿ 1,177.00

END MILL 1 Piece(s) 3 Day(s) 1.50.22.3504±5-

฿ 1,143.00

END MILL 1 Piece(s) 3 Day(s) 1.50.32.3504±5-

฿ 1,470.00

END MILL 1 Piece(s) 3 Day(s) 1.50.22.3504±5-

฿ 1,470.00

END MILL 1 Piece(s) 3 Day(s) 1.50.32.3504±5-

฿ 1,143.00

END MILL 1 Piece(s) 3 Day(s) 1.50.22.3504±5-

฿ 1,143.00

END MILL 1 Piece(s) 3 Day(s) 1.50.32.3504±5-

฿ 1,443.00

END MILL 1 Piece(s) 3 Day(s) 1.50.12.3504±5-

฿ 1,059.00

END MILL 1 Piece(s) 3 Day(s) 1.50.22.3504±5-

฿ 1,346.00

END MILL 1 Piece(s) 3 Day(s) 1.50.52.3504±5-

฿ 1,087.00

END MILL 1 Piece(s) 3 Day(s) 1.50.32.3504±5-

฿ 1,414.00

END MILL 1 Piece(s) 3 Day(s) 20.13504±5-

฿ 1,326.00

END MILL 1 Piece(s) 3 Day(s) 20.23504±5-

฿ 1,190.00

END MILL 1 Piece(s) 3 Day(s) 20.33504±5-

฿ 1,247.00

END MILL 1 Piece(s) 3 Day(s) 20.53504±5-

฿ 1,416.00

END MILL 1 Piece(s) 3 Day(s) 20.23504±5-

฿ 1,275.00

END MILL 1 Piece(s) 3 Day(s) 20.53504±5-

฿ 1,208.00

END MILL 1 Piece(s) 3 Day(s) 20.13504±5-

฿ 1,247.00

END MILL 1 Piece(s) 3 Day(s) 20.33504±5-

฿ 1,088.00

END MILL 1 Piece(s) 3 Day(s) 20.53504±5-

฿ 1,427.00

END MILL 1 Piece(s) 3 Day(s) 20.23504±5-

฿ 1,245.00

END MILL 1 Piece(s) 3 Day(s) 20.33504±5-

฿ 1,088.00

END MILL 1 Piece(s) 3 Day(s) 20.53504±5-

฿ 1,472.00

END MILL 1 Piece(s) 3 Day(s) 20.23704±5-

฿ 1,508.00

END MILL 1 Piece(s) 3 Day(s) 20.33704±5-

฿ 1,275.00

END MILL 1 Piece(s) 3 Day(s) 20.53704±5-

฿ 1,393.00

END MILL 1 Piece(s) 3 Day(s) 20.23704±5-

฿ 1,500.00

END MILL 1 Piece(s) 3 Day(s) 2.50.23.7504±5-

฿ 1,687.00

END MILL 1 Piece(s) 3 Day(s) 2.50.33.7504±5-

฿ 1,218.00

END MILL 1 Piece(s) 3 Day(s) 2.50.53.7504±5-

฿ 1,218.00

END MILL 1 Piece(s) 3 Day(s) 2.50.53.7704±5-

฿ 1,813.00

END MILL 1 Piece(s) 3 Day(s) 30.24.5706±5-

฿ 1,469.00

END MILL 1 Piece(s) 3 Day(s) 30.34.5706±5-

฿ 1,337.00

END MILL 1 Piece(s) 3 Day(s) 30.54.5706±5-

฿ 1,909.00

END MILL 1 Piece(s) 3 Day(s) 314.5706±5-

฿ 1,897.00

END MILL 1 Piece(s) 3 Day(s) 30.24.5706±5-

฿ 1,903.00

END MILL 1 Piece(s) 3 Day(s) 30.34.5706±5-

฿ 1,858.00

END MILL 1 Piece(s) 3 Day(s) 30.54.5706±5-

฿ 1,903.00

END MILL 1 Piece(s) 3 Day(s) 30.34.5706±5-

฿ 1,897.00

END MILL 1 Piece(s) 3 Day(s) 30.54.5706±5-

฿ 1,897.00

END MILL 1 Piece(s) 3 Day(s) 314.5706±5-

฿ 1,950.00

END MILL 1 Piece(s) 3 Day(s) 30.54.5706±5-

฿ 1,856.00

END MILL 1 Piece(s) 3 Day(s) 314.5706±5-

฿ 2,067.00

END MILL 1 Piece(s) 3 Day(s) 30.14.51006±5-

฿ 1,587.00

END MILL 1 Piece(s) 3 Day(s) 30.54.51006±5-

฿ 1,491.00

END MILL 1 Piece(s) 3 Day(s) 40.26506±5-

฿ 1,495.00

END MILL 1 Piece(s) 3 Day(s) 40.56506±5-

฿ 2,043.00

END MILL 1 Piece(s) 3 Day(s) 40.26706±5-

฿ 1,733.00

END MILL 1 Piece(s) 3 Day(s) 40.56706±5-

฿ 1,903.00

END MILL 1 Piece(s) 3 Day(s) 416706±5-

฿ 2,043.00

END MILL 1 Piece(s) 3 Day(s) 40.26706±5-

฿ 1,733.00

END MILL 1 Piece(s) 3 Day(s) 40.56706±5-

฿ 1,418.00

END MILL 1 Piece(s) 3 Day(s) 416706±5-

฿ 2,472.00

END MILL 1 Piece(s) 3 Day(s) 40.261006±5-

฿ 2,142.00

END MILL 1 Piece(s) 3 Day(s) 40.561006±5-

฿ 2,087.00

END MILL 1 Piece(s) 3 Day(s) 4161006±5-

฿ 2,389.00

END MILL 1 Piece(s) 3 Day(s) 50.57.5706±5-

Loading...

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy / Resin Number of flutes(sheet) 4 Machining Application Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting
Coating For General Steel (AlCrN etc.) Torsion Angle (θ) Standard Helix (30 to 40°)