(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Anti-Static Gloves PU Coating Top Fit[10pair] Avg.23.-/pair【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Please be informed that the product will be discontinued when stock runs out
  • Please use as alternative product as below details

  • ESD PU Coating Top Fit Individual packages with Misumi Logo  >> Click here
  • ESD PU Coating Palm Fit  >> Click here

Specifications of MTPTF-M

  • Specifications
    Fingertip Coat
  • Intended Use
    Static Protection
  • Gauge
    13
  • Size
    M
  • Detail Type
    No Logo
  • Color
    Grey
  • Palm width(mm)
    85±3
  • Overall Length(mm)
    205±5
Part Number
MTPTF-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 230.00

ESD GLOVE TOP FIT 1 Pack(s)

10 Pieces Per Package

Same day 10

Basic Specifications

Product Description

【Product Description】
・ 10 pairs per bag.
・Inner structure: 13 gauge polyester, carbon fiber.
・Strong elasticity, perfectly fits the shape of the hand.
・Suitable for dust-free workshops, semiconductor processing and manufacturing, electronic component production and other industries.
・According to the number of purchases, discounts are available.

 

【Features】
・MISUMI series PU palm-coated gloves, anti-static, wear-resistant and non-slip protective gloves.
・Carbon fiber conductive yarn, polyester lining, comfortable gloves, strong grip, flexible movement and good air permeability.
・Anti-static resistance value: 106-109Ω, suitable for dust-free workshops, semiconductor processing, electronic component production and other industries.

【Precautions for use】
・Please avoid storing in high temperature and humidity environment.
・Please be careful if it is placed in a dirty environment for a long time, it is easy to mold.

***If you want to order this item in large volume. Please ClickHere! for request special discount.

Certificate

Specifications of MTPTF-M

  • Specifications
    Fingertip Coat
  • Intended Use
    Static Protection
  • Gauge
    13
  • Size
    M
  • Detail Type
    No Logo
  • Color
    Grey
  • Palm width(mm)
    85±3
  • Overall Length(mm)
    205±5
Part Number
MTPTF-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 230.00

ESD GLOVE TOP FIT 1 Pack(s)

10 Pieces Per Package

Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

MISUMI Anti-Static Gloves

Anti-Static Gloves

Specification overview of Anti-Static Gloves

  • Choose high-quality polyester and carbon fiber yarn, weave tightly, fit the hand shape, firm and durable
  • Anti-static resistance value: 10- 109Ω, suitable for dust-free workshops, semiconductor processing, electronic component production and other industries
  • EN16350 , RoHS and MSDS certifiled

Pre-Cautions of Anti-Static Gloves

  • Suitable for use in dry and light oily environments.
  • Placed in a dirty environment for a long time, it is easy to mold.
  • Do not store in high temperature and humidity environment

Features of Anti-Static Gloves

Anti-Static Gloves

・Selected polyester and carbon fiber raw materials, 13-needle woven liner, exquisite and firm workmanship. and Comfortable to wear, non-slip fingers, dexterous grip and long service life.

Anti-Static Gloves

Finger PU coating, can prevent slipping to a certain extent, comfortable to wear.

Anti-Static Gloves

Strong grip, flexible movement, good air permeability, durable wear.

Anti-Static Gloves

Highly elastic bowl mouth, which fits the hand shape closely.

List of ESD anti-static gloves, click each type to enter the webpage.

ProductSizeCoatingMaterialNumber of packagesFunction
ESD Anti-Static Gloves Non coatingS,M,L-Polyester/Carbon Fiber10 pairs/bagHas RoHS10 certification, anti-static, partial non-slip, fits hand shape
ESD Anti-Static Gloves Coating Top FitS,M,LPolyurethane (PU)Polyester/Carbon Fiber10 pairs/bag
ESD Anti-Static Gloves Coating Palm FitS,M,LPolyurethane (PU)Polyester/Carbon Fiber10 pairs/bag

# If you would like to check PU gloves , click here