- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Fingerstall, Natural Rubber (White/Roll Type)【1,440 Pieces Per Package】【1,440 Pieces Per Package】
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Size |
Internal Diameter (mm) |
|
฿ 204.60
|
FINGER COT
|
1 Pack(s)
|
1,440 Pieces Per Package
|
|
Same day
|
L |
20 |
|
฿ 204.60
|
FINGER COT
|
1 Pack(s)
|
1,440 Pieces Per Package
|
|
Same day
|
S |
15 |
Basic Specifications
-
- Intended Use
- For work
-
- Material
- Natural rubber
-
- QTY/pack
- 1,440 Pcs / 1 Bag
-
- MOQ
- 1 Bag
-
- Thickness(mm)
- 0.10 ± 0.02
Product Description
Special offer>>> CHECK PRICE NOW
Natural Rubber 100%, Powder free
Discount from Today - 31st Dec,2021
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Size |
Internal Diameter (mm) |
|
฿ 204.60
|
FINGER COT
|
1 Pack(s)
|
1,440 Pieces Per Package
|
|
Same day
|
L |
20 |
|
฿ 204.60
|
FINGER COT
|
1 Pack(s)
|
1,440 Pieces Per Package
|
|
Same day
|
S |
15 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Drawing
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?