(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyurethane Coating-Gloves (Palm Fit)【10-240 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Please be informed that the product will be discontinued when stock runs out.
  • From :
    ฿ 180.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PUG-W-L
PUG-W-L-CASE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 180.00

COATING GLOVE (10 PAIRS/PACK) 1 Pack(s)

10 Pieces Per Package

Same day

฿ 3,840.00

COATING GLOVE (240 PAIRS/CASE) 1 Pack(s)

240 Pieces Per Package

Same day

Basic Specifications

Product Description

Non-slip gloves with excellent fit and workability.

Part Number
PUG-W-L
PUG-W-L-CASE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 180.00

COATING GLOVE (10 PAIRS/PACK) 1 Pack(s)

10 Pieces Per Package

Same day

฿ 3,840.00

COATING GLOVE (240 PAIRS/CASE) 1 Pack(s)

240 Pieces Per Package

Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

PU Glove Polyurethane Coating-Gloves (Palm Fit)

PU Glove Polyurethane Coating-Gloves (Palm Fit)
SizePart numberQTY.
SPUG-W-S10 pairs
PUG-W-S-CASE240 pairs
MPUG-W-M10 pairs
PUG-W-M-CASE240 pairs
LPUG-W-L10 pairs
PUG-W-L-CASE240 pairs
PU Glove RoHS Certificate
  • RoHS Certificate of compliance
  • Product Specification sheet
  • EN388 / 2016
  • If you need the document, we can support.

PU Glove High spec “Overlock Type”

PU Glove overlock
  • The hems of the wrist have been overlocked to prevent fraying.
  • Overlock type is easy to wear and the edge of the glove does not roll.
PU Glove Intended use
  • Handling of precision machine and fine parts
  • Product control
  • Quality control

Standard EN388: 2016

An Enhanced Testing Standard The tested sandpaper of 2016 is more resistant than the tested sandpaper of 2003 because of stronger surface. So, the abrasion resistance of "MISUMI product" is lower but same quality.

PU Glove Standard EN388

Remarks EN388 is the standard to classify protective gloves according to their resistance against mechanical risks. In 2016, the standard was revised with some significant changes

Abrasion Resistance test PU Glove

Performance Level Ratings12345
Abrasion Resistance (Cycle)10050020008000-
Abrasion Resistance test PU Glove
  • A Abrasion Resistance (Cycle)
  • B Cut Resistance (Index)
  • C Tear Resistance (Newtons)
  • D Puncture Resistance (Newtons)
  • E EN ISO Cut Resistance NEW
  • F EN Impact Protection NEW