(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Hammer

Rubber Hammer

You can add up to 6 items to the comparison list.
  • Economy

Loading...

Specifications of SHMC-0.5

  • Product Model
    Rubber Hammer
  • Head Material
    Others
  • Handle Material
    Others
  • Overall Length(mm)
    310
  • Head (Length)(mm)
    80
  • Material
    Head: Rubber, handle: Wooden
  • Name(lb)
    0.5
Part Number
SHMC-0.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 497.04

HAMMER 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Model
    Rubber Hammer
  • Head Material
    Others
  • Handle Material
    Others
  • Overall Length(mm)
    310
  • Head (Length)(mm)
    80
  • Material
    Head: Rubber, handle: Wooden
  • Name(lb)
    0.5

Product Description

·Rubber hammer with excellent cost-effectiveness
[Features]
·The head is made of good quality rubber and the handle is made of Japanese chinquapin, which is light, durable and elastic.
[Applications]
·For light work (assembly of wooden products, etc.).
·Installation work for bricks, blocks, etc.

Specifications of SHMC-0.5

  • Product Model
    Rubber Hammer
  • Head Material
    Others
  • Handle Material
    Others
  • Overall Length(mm)
    310
  • Head (Length)(mm)
    80
  • Material
    Head: Rubber, handle: Wooden
  • Name(lb)
    0.5
Part Number
SHMC-0.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 497.04

HAMMER 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1