(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MACGLN-L |
MACGLN-M |
MACGLN-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Size |
---|---|---|---|---|---|---|---|---|
฿ 180.00 |
ESD GLOVE (Non-Coating) | 1 Pack(s) |
10 Pieces Per Package |
Same day | 10 | L | ||
฿ 180.00 |
ESD GLOVE (Non-Coating) | 1 Pack(s) |
10 Pieces Per Package |
Same day | 10 | M | ||
฿ 180.00 |
ESD GLOVE (Non-Coating) | 1 Pack(s) |
10 Pieces Per Package |
Same day | 10 | S |
【Product Description】
● 10 pairs per bag.
● Inner structure: 13 gauge polyester, carbon fiber.
● Strong elasticity, perfectly fits the shape of the hand.
● Suitable for dust-free workshops, semiconductor processing and manufacturing, electronic component production and other industries.
● According to the number of purchases, discounts are available.
【Features】
● MISUMI series PU coated palm gloves, anti-static, wear-resistant and hand-protected labor insurance gloves.
● Carbon fiber conductive yarn, polyester lining, comfortable gloves, strong grip, flexible movement and good air permeability.
● Anti-static resistance value: 106-1010Ω, suitable for dust-free workshops, semiconductor processing, electronic component production and other industries.
[Precautions for use]
● Please avoid storing in high temperature and humidity environment.
● Please be careful if it is placed in a dirty environment for a long time, it is easy to mold.
***If you want to order this item in large volume. Please ClickHere! for request special discount.
Part Number |
---|
MACGLN-L |
MACGLN-M |
MACGLN-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Size |
---|---|---|---|---|---|---|---|---|
฿ 180.00 |
ESD GLOVE (Non-Coating) | 1 Pack(s) |
10 Pieces Per Package |
Same day | 10 | L | ||
฿ 180.00 |
ESD GLOVE (Non-Coating) | 1 Pack(s) |
10 Pieces Per Package |
Same day | 10 | M | ||
฿ 180.00 |
ESD GLOVE (Non-Coating) | 1 Pack(s) |
10 Pieces Per Package |
Same day | 10 | S |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Type | Size | Color | Coating | Material | Number of packages | Function |
---|---|---|---|---|---|---|
ESD glove non coating | S,M,L | Body is Grey,Coating is White | - | Polyester, carbon fiber, etc. | 10 pairs/bag | RoHS10 certified, anti-static and fits hand shape. |
ESD gloves (Palm fit) | Coating is White(PU) | 10 pairs/bag | ||||
ESD gloves (Top fit) | 10 pairs/bag |
# If you would like to check PU gloves , click here
How can we improve?
How can we improve?