(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SDP-L-10P |
SDP-M-10P |
SDP-S-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|---|---|
฿ 1,162.06 |
ANTI-STATIC GLOVES | 1 Pack(s) |
10 Pieces Per Package |
3 Day(s) | L | ||
฿ 1,162.06 |
ANTI-STATIC GLOVES | 1 Pack(s) |
10 Pieces Per Package |
3 Day(s) | M | ||
฿ 1,162.06 |
ANTI-STATIC GLOVES | 1 Pack(s) |
10 Pieces Per Package |
7 Day(s) | S |
· Anti-static gloves made of conductive thread preventing charging due to friction/contact.
[Features]
· With braided carbon fibers, they can be used for static electricity prevention.
· 13G braided thin type with excellent breathability as well as good fitness.
· Features excellent gripping performance with urethane machining and prevents the generation of dust.
· With thin machining, provides a feeling much more similar to bare hands than other unlined gloves.
· Suitable for assembling electronic boards, components, etc. sensitive to static electricity.
[Specifications]
· Fiber Material: Nylon
· Resin Material: Polyurethane
[Applications]
· Suitable for quality inspection, management processes, precision component assembly, general work sites, selection work, precision machine work, packing work, electronic component assembly, etc. where special components, etc. are handled.
· Urethane processed, making smooth work possible without traces on the contacted part.
· Can also be used as general anti-static gloves for general work such as gardening, farming, or picking.
Part Number |
---|
SDP-L-10P |
SDP-M-10P |
SDP-S-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|---|---|
฿ 1,162.06 |
ANTI-STATIC GLOVES | 1 Pack(s) |
10 Pieces Per Package |
3 Day(s) | L | ||
฿ 1,162.06 |
ANTI-STATIC GLOVES | 1 Pack(s) |
10 Pieces Per Package |
3 Day(s) | M | ||
฿ 1,162.06 |
ANTI-STATIC GLOVES | 1 Pack(s) |
10 Pieces Per Package |
7 Day(s) | S |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?