(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Rubber Gloves, Polyethylene Gloves Disposable Type (Internal Embossed)【100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of PRTS-U-M

  • Product Model
    Others
  • Intended Use
    Use once and disposable
  • Size
    M
  • Color
    Clear
  • Overall Length(cm)
    27.5
  • Middle Finger Long(CM)
    8.3
  • Around Palm(CM)
    30.8
  • Thickness(mm)
    0.027
Part Number
PRTS-U-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 141.31

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day

Basic Specifications

  • Product Model
    Others
  • Intended Use
    Use once and disposable
  • Size
    M
  • Color
    Clear
  • Overall Length(cm)
    27.5
  • Middle Finger Long(CM)
    8.3
  • Around Palm(CM)
    30.8
  • Thickness(mm)
    0.027

Product Description

Disposable type gloves for quality control with internal embossing to prevent stickiness, made from polyethylene for smooth attachment/detachment
[Features]
· Internal surface is finely embossed for smooth attachment/detachment.
· Features superior oil-resistance, chemical-resistance, and acid/alkaline-resistance.
· No generation of harmful gases when burned.
[Specifications]
· Conforms to the Food Sanitation Act of Japan (Ministry of Health and Welfare Notification No. 370)
· Material: Polyethylene (PE)
· Thickness: 0.027 mm
[Applications]
· Can be used for a wide range of applications such as welfare, nursing, oil, chemicals, food processing, or product inspection.
· Can also be used for dishing up food or as inner gloves for work.

Specifications of PRTS-U-M

  • Product Model
    Others
  • Intended Use
    Use once and disposable
  • Size
    M
  • Color
    Clear
  • Overall Length(cm)
    27.5
  • Middle Finger Long(CM)
    8.3
  • Around Palm(CM)
    30.8
  • Thickness(mm)
    0.027
Part Number
PRTS-U-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 141.31

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1