1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Block

MAGNETICVBLOCK

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Square Block
  • Square Block
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,277.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Steel square block with ON/OFF switching function.
[Application]
Ideal as a holder for scribing, light machining, electric discharge machining, 3D measuring machines, and various types of measurement.

Part Number
MGYBLK-100A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,277.42

MAGNETICVBLOCK 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Magnet Block Magnet Attraction Force(N) 490 Body Size(mm) 100×100×100
Material Iron Weight(g) 6000

Please check the type/dimensions/specifications of the part MGYBLK-100A in the Square Block series.