1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

VAC Series Carbide Roughing End Mill

VAC Series Carbide Roughing End Mill
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・High-speed rotation is possible by adopting a 45° helix.
・Using a fine pitch nick, the surface roughness after processing is also excellent.
・The conductivity is minimal.
《Additional machining》
・Additional neck relief machining can be specified using MISUMI standard tools.
・No need to create drawings. You can order by simply specifying the dimensions using the model number.
・Available starting from 1 piece, ``just the quantity you need when you need it.''
・Delivered on the 3rd day.

VAC Series Carbide Roughing End Mill:Related Image
Part Number
SN-VAC-HRFPR6-15-[20-42/1]-15
SN-VAC-HRFPR6-[16-32/1]-10
SN-VAC-HRFPR7-[23-46/1]-18
SN-VAC-HRFPR8-20-[25-46/1]-20
SN-VAC-HRFPR8-[17-36/1]-12
SN-VAC-HRFPR10-25-[30-45/1]-25
SN-VAC-HRFPR10-[20-35/1]-15
SN-VAC-HRFPR12-30-[35-44/1]-30
SN-VAC-HRFPR12-[25-34/1]-20
VAC-HRFPR3
VAC-HRFPR4
VAC-HRFPR5
VAC-HRFPR6
VAC-HRFPR6-15
VAC-HRFPR7
VAC-HRFPR8
VAC-HRFPR8-20
VAC-HRFPR10
VAC-HRFPR10-25
VAC-HRFPR12
VAC-HRFPR12-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Lenght ℓ1
(mm)
Blade length ℓ
(mm)
Figure Ultra-Small R
(mm)

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -------20 ~ 42--

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------16 ~ 3210--

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------23 ~ 4618--

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -------25 ~ 46--

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------17 ~ 3612--

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -------30 ~ 45--

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------20 ~ 3515--

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) -------35 ~ 44--

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) ------25 ~ 3420--

฿ 2,795.00

ENDMILL 1 Piece(s) 3 Day(s) 10383650--10.2

฿ 2,795.00

ENDMILL 1 Piece(s) 3 Day(s) -4103650--10.2

฿ 1,715.00

ENDMILL 1 Piece(s) Available 3 Day(s) -5134650--10.2

฿ 2,469.00

ENDMILL 1 Piece(s) 3 Day(s) -6104650--20.2

฿ 1,854.00

ENDMILL 1 Piece(s) Available 3 Day(s) -6154660--20.2

฿ 2,234.00

ENDMILL 1 Piece(s) Available 3 Day(s) -7184870--10.2

฿ 1,943.00

ENDMILL 1 Piece(s) Available 3 Day(s) -8124860--20.2

฿ 2,117.00

ENDMILL 1 Piece(s) Available 3 Day(s) -8204870--20.2

฿ 2,113.55

ENDMILL 1 Piece(s) Available 3 Day(s) -101541065--20.3

฿ 2,249.03

ENDMILL 1 Piece(s) Same day 10102541075--20.3

฿ 2,326.45

ENDMILL 1 Piece(s) Available 3 Day(s) -122041270--20.3

฿ 2,597.42

ENDMILL 1 Piece(s) Available 3 Day(s) -123041280--20.3

Loading...

  1. 1

Specifications

VAC Series Carbide Roughing End Mill:Related Image

Model Number
VAC-HRFPR
Flute Diameter DFlute Length ℓFlute Length ℓOverall Length LShank Diameter dSlight RoundingNumber of FlutesFigure
385060.231
4105060.231
5135060.241
6105060.242
15156060.242
7187080.241
8126080.242
20207080.242
101565100.342
252575100.342
122070120.342
303080120.342

Example


It adopts a 45° twisted structure that allows for high speed rotation.
It adopts a fine pitch nick that delivers a finish with good surface roughness after machining.
[ ! ]The electrical conductivity is minimal.
 

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Model Roughing Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting