(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Ball Chain (5-piece Pack)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of KAHP-CHN-S

  • Product Type
    Others
  • Material
    Stainless
  • Surface Coating
    None
  • Ball Diameter(mm)
    2.4
  • Length(mm)
    150
  • Pieces Included(Pcs)
    5
Part Number
KAHP-CHN-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 115.74

SAFETY BULLETIN BOARDS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Others
  • Material
    Stainless
  • Surface Coating
    None
  • Ball Diameter(mm)
    2.4
  • Length(mm)
    150
  • Pieces Included(Pcs)
    5

Product Description

An affordable metal ball chain (5-piece pack)
◆ Can be used as a chain for attaching to valves and water tanks
◆ Can be used as a chain for connector caps and valve caps
[C-Value]

Specifications of KAHP-CHN-S

  • Product Type
    Others
  • Material
    Stainless
  • Surface Coating
    None
  • Ball Diameter(mm)
    2.4
  • Length(mm)
    150
  • Pieces Included(Pcs)
    5
Part Number
KAHP-CHN-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 115.74

SAFETY BULLETIN BOARDS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Metal Ball Chain (5 Pack):Related Image