1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Wheel

VON NYLON WHEELS

Nylon Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 333.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since unilon fiber is specially coated with abrasive material, the intertwined unilon fiber plays the role of a cushion and prevents excessive shaving. It does not cause clogging and provides a constant finished surface until the end of product life. [C-Value]

Part Number
C-NRW6D50-320
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 333.56

VON NYLON WHEELS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Use Grinding Model Shaft Mounted Flap Wheel Major Diameter(mm) 50
Thickness(mm) 25 Shaft Diameter(mm) 6 Particle Size(#) 320
Shaft Length L(mm) 40 Maximum Rotation Speed(min-1) 13300 Polish Material Structure Nylon Non-woven Fabric + Aluminum Oxide

Please check the type/dimensions/specifications of the part C-NRW6D50-320 in the Nylon Wheel series.