Double-ended Box Wrench

Brand :
MISUMI
Caution
Product Description
[Features]
・Double-ended box wrench that allows easy work in relatively narrow spaces
・Highly versatile
[Applications]
・Machine assembly/maintenance, automobiles/motorcycles
・Convenient for bicycle maintenance
・Useful for all work level from DIY projects to commercial factory operations. Perfect for those who are cost-conscious.
Specifications
| Model Number | Opposite Side Dimension (mm) | Total Length (mm) | Weight (g) |
| MWCH-5.5-7 | 5.5 x 7 | 165 | 26 |
| MWCH-8-10 | 8 x 10 | 169 | 36 |
| MWCH-10-12 | 10 x 12 | 195 | 58 |
| MWCH-14-17 | 14 x 17 | 235 | 125 |
| MWCH-17-19 | 17 x 19 | 260 | 175 |
| MWCH-22-24 | 22 x 24 | 320 | 280 |
| MWCH-24-27 | 24 x 27 | 370 | 400 |
| MWCH-27-30 | 27 x 30 | 390 | 563 |
| MWCH-30-32 | 30 x 32 | 410 | 640 |
More Information
[Specifications]● Material: Cr-V
● Offset Angle (°): 30