(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Pliers

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of PLR-200

  • Product Category
    Plier
  • Plier Type
    Plier
  • Overall Length(mm)
    200
  • Jaw Depth(mm)
    42
  • Joint Adjust Size(mm)
    8.8
  • Body / Option
    Body
Part Number
PLR-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 269.42

VON HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Category
    Plier
  • Plier Type
    Plier
  • Overall Length(mm)
    200
  • Jaw Depth(mm)
    42
  • Joint Adjust Size(mm)
    8.8
  • Body / Option
    Body

Product Description

Useful for all work level from DIY projects to commercial factory operations. Perfect for those who are cost-conscious.

Specifications of PLR-200

  • Product Category
    Plier
  • Plier Type
    Plier
  • Overall Length(mm)
    200
  • Jaw Depth(mm)
    42
  • Joint Adjust Size(mm)
    8.8
  • Body / Option
    Body
Part Number
PLR-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 269.42

VON HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

Model Number Total Length
(mm)
Weight
(g)
PLR-150 155 210
PLR-200 200 300
PLR-250 249 472


[Specifications]
● Opening 2-step Adjustment Type
● Cutting Capacity: None