(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Usable for a variety of applications, from DIY purposes to simple factory work. Recommended for those searching for a value-oriented product [C-Value]
Part Number |
---|
ATHUNDER |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,467.50 | PNEUMATIC TOOL | 1 Piece(s) | Same day |
Loading...
Model Number | Belt Dimension (mm) | Operating Air Pressure (Mpa) | Number of No-load Revolutions (rpm) | Air Consumption (m3 / min) | Weight (kg) |
ATHUNDER | 10 x 330 | 0.63 | 16000 | 0.12 | 0.82 |
Belt Dimensions (Width)(mm) | 10 | Belt Dimensions (Length)(mm) | 330 | Overall Length(mm) | 290 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.63 | Number of load-free rotations(rpm) | 16000 | Air Consumption Amount(m³/min) | 0.127 |
Ventilation | Rear | The sizes of hose joints have been additionally specified | 1 / 4 | Mass(G) | 820 |
Please check the type/dimensions/specifications of the part ATHUNDER in the MISUMI, Air Belt Sander series.
How can we improve?
How can we improve?