(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Woven Wipe【1-30 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Please be informed that the product will be discontinued when stock runs out.
  • Sorry for any inconvenience caused to you.
  • From :
    ฿ 95.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FWES-CRWPR
FWES-CRWPR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 95.00

CLEAN ROOM EQUIPMENTS 1 Piece(s) - Same day

฿ 2,850.00

CLEAN ROOM EQUIPMENTS 1 Pack(s)

30 Pieces Per Package

Same day

Basic Specifications

  • Product Type
    Wiper
  • Sheet size(mm)
    250 x 250
  • Color
    White
  • Material
    Polyester 50 %, Pulp 50 %
  • Mass
    40 g/1-pack
  • Features
    Nonwoven wiper for use in cleanrooms etc., Good Water Absorption and Good Work Efficiency.

Product Description

A nonwoven fabric wiper with low dust formation and little residual paper dust! Bulk buying recommended!

Part Number
FWES-CRWPR
FWES-CRWPR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 95.00

CLEAN ROOM EQUIPMENTS 1 Piece(s) - Same day

฿ 2,850.00

CLEAN ROOM EQUIPMENTS 1 Pack(s)

30 Pieces Per Package

Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

A nonwoven fabric wiper with low dust formation and little residual paper dust! Bulk buying recommended!

Product Specifications of Non-Woven Wipe

Non-Woven Wipe

Characteristics of Non-Woven Wipe

  • Non-woven Wiper that can be used in Places like the Clean Room
  • Good Water Absorption and Good Work Efficiency

Specifications of Non-Woven Wipe

  • Type: FWES-CRWPR
  • Material: Polyester 50%, Pulp 50%
  • Size: 250 x 250 mm. (+ 5 mm.)
  • Color: White
  • Inner Capacity: 100 Sheets/Pack
  • Weight: Approximately 40 g.

Use Examples of Non-Woven Wipe

Wiping work in laboratories, cleanroom facilities, precision instruments

Precautions Non-Woven Wipe

  • Do not flush it away as it is not water-soluble
  • It may pill up a little according to usage conditions.