1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spare Blade for Chamfering Driver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 878.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated spare blade for deburring bar for linear double-sided surfaces. [C-Value]
Example of representative model number "C-BTBCT"

Part Number
C-BTBCT20
C-BTBCT30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Overall Length
(mm)
Mass

฿ 878.71

VON TIPPED SAW BLADES 1 Piece(s) 3 Day(s) 2023.520

฿ 1,397.42

VON TIPPED SAW BLADES 1 Piece(s) 3 Day(s) 3028.530

Loading...

  1. 1

Specifications

Model NumberCutting Edge AngleMaterialTotal Length
(mm)
Width
(mm)
Compatible Model
C-BTBCT1290HSS2312C-MTDB-SET
C-BTBCT2023.520
C-BTBCT3028.530

Basic Information

Product Model Manual Commodity Contents Blade Work Material Iron and Steel / Aluminum / Casting / Brass / Stainless Steel / Plastic
Material High-Speed Steel Cutting Angle 90 Compatible Model C-MTDB-SET
Pieces Included 1