(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·A set of popular shapes and sizes of soft felt buffs
Part Number |
---|
C-FMBP-SET |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,052.90 | VON MOUNTED WHEEL | 1 Pack(s) | 12 Pieces Per Package | 3 Day(s) |
Loading...
Model Number | Shape | Outer Diameter (mm) | Thickness (mm) | Shaft Length (mm) |
C-FMBP-SET | A | 6 | 15 | 35 |
8 | 15 | 35 | ||
10 | 18 | 32 | ||
12 | 20 | 30 | ||
B | 10 | 18 | 32 | |
D | 8 | 15 | 35 | |
10 | 18 | 32 | ||
E | 10 | 18 | 32 | |
F | 10 | 18 | 32 | |
G | 8 | 15 | 35 | |
12 | 20 | 30 | ||
H | 8 | 15 | 35 |
Use | Grinding | Material | Felt | Major Diameter(mm) | 6,8,10,12 |
---|---|---|---|---|---|
Thickness(mm) | 15,18,20 | Shaft Diameter(mm) | 3 | Abrasive | Wool |
Hardness(H / S) | Hardness H Scale | Shaft Length L(mm) | 30,32,35 | Maximum Rotation Speed(min-1) | 30000 |
Quantity/Pack(Pcs) | 12 |
Please check the type/dimensions/specifications of the part C-FMBP-SET in the Wheel Set with Felt Shaft, Shaft Diameter: 3 mm series.
How can we improve?
How can we improve?