(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DECHA-4-4P |
DECHA-4-20P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 40.00 |
ALKALINE DRY-CELL BATTERY(AAA) | 5 Pack(s) |
4 Pieces Per Package |
Same day | ||
฿ 160.00 |
ALKALINE DRY-CELL BATTERY(AAA) | 1 Pack(s) |
20 Pieces Per Package |
Same day |
Alkaline batteries at astonishingly low prices, perfect for general application (remote controls, digital cameras, electronic dictionaries, flashlights, portable radios, all kinds of wireless equipment, etc.)
A total of 2 kinds, Types AA and AAA are available in a pack of 4 (4P), and in a bargain box of 20 (20P).
Model Number | Standard | Product Details | External Appearance of Individual Product | Operating Temperature Range | Voltage |
---|---|---|---|---|---|
DECHA-3-4P | AA Type | 4 Included in Standard Pack | ![]() | -18 ถึง 50 ℃ | 1.5 V |
DECHA-4-4P | AAA Type | 4 Included in Standard Pack | ![]() | ||
DECHA-3-20P | AA Type | 20 Included in Bargain Pack | ![]() | ||
DECHA-4-20P | AAA Type | 20 Included in Bargain Pack | ![]() |
In performance tests, it exhibits a high-quality level of pulse discharges over 500 times, and continuous discharge of up to 0.9 V for 20 h.
Change during continuous discharge
Change during pulse discharge
Part Number |
---|
DECHA-4-4P |
DECHA-4-20P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 40.00 |
ALKALINE DRY-CELL BATTERY(AAA) | 5 Pack(s) |
4 Pieces Per Package |
Same day | ||
฿ 160.00 |
ALKALINE DRY-CELL BATTERY(AAA) | 1 Pack(s) |
20 Pieces Per Package |
Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Alkaline batteries at astonishingly low prices, perfect for general application (remote controls, digital cameras, electronic dictionaries, flashlights, portable radios, all kinds of wireless equipment, etc.)
A total of 2 kinds, Types AA and AAA are available in a pack of 4 (4P), and in a bargain box of 20 (20P).
Model Number | Standard | Product Details | External Appearance of Individual Product | Operating Temperature Range | Voltage |
---|---|---|---|---|---|
DECHA-3-4P | AA Type | 4 Included in Standard Pack | ![]() | -18℃ ~ 50℃ ( Recommended temperature 10℃~25℃) | 1.5 V |
DECHA-4-4P | AAA Type | 4 Included in Standard Pack | ![]() | ||
DECHA-3-20P | AA Type | 20 Included in Bargain Pack | ![]() | ||
DECHA-4-20P | AAA Type | 20 Included in Bargain Pack | ![]() |
In performance tests, it exhibits a high-quality level of pulse discharges over 500 times, and continuous discharge of up to 0.9 V for 20 h.
Change during continuous discharge
Change during pulse discharge
How can we improve?
How can we improve?