(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Attach this product to a vibrating grinder for rough to regular polishing work.
Part Number |
---|
EFSTS-A-6-6 |
EFSTS-A-8-8 |
EFSTS-A-10-10 |
EFSTS-A-12-10 |
EFSTS-A-13-13 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shape |
---|---|---|---|---|---|---|---|
฿ 677.42 | FELT BUFF | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | Flat Angle 45° (Width 6 mm x Height 6 mm) | ||
฿ 758.71 | FELT BUFF | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | Flat Angle 45° (Width 8 mm x Height 8 mm) | ||
฿ 868.40 | FELT BUFF | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | Flat Angle 45° (Width 10 mm x Height 10 mm) | ||
฿ 948.39 | FELT BUFF | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | Flat Angle 45° (Width 12 mm x Height 10 mm) | ||
฿ 1,029.68 | FELT BUFF | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | Flat Angle 45° (Width 13 mm x Height 13 mm) |
Loading...
Model Number | Width (mm) | Height (mm) | Thickness (mm) | Shaft Diameter (mm) | Flat Angle One Side | Maximum Operating Rotation Speed (MAX min-1) |
EFSTS-A-6-6 | 6 | 6 | 45 | 3 | 45° | Maximum Operating Reciprocating Speed: 30,000min-1 |
EFSTS-A-8-8 | 8 | 8 | ||||
EFSTS-A-10-10 | 10 | 10 | ||||
EFSTS-A-12-10 | 12 | |||||
EFSTS-A-13-13 | 13 | 13 |
Use | Polishing | Material | Felt | Thickness(mm) | 45 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 3 | Maximum Rotation Speed (MAX min-1) | Maximum Reciprocating Motion Speed: 30,000 min-1 | Hardness H: Hard S: Soft | H |
Shaft Length L | 25 | Quantity/Pack(Pieces) | 5 |
How can we improve?
How can we improve?