(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used for a wide range of applications from rough to regular finishes.
Part Number |
---|
EFBA-4-8 |
EFBA-5-9 |
EFBA-6-10 |
EFBA-8-10 |
EFBA-10-14 |
EFBA-12-20 |
EFBA-20-20 |
EFBB-6-10 |
EFBB-8-10 |
EFBB-10-13 |
EFBC-4-10 |
EFBC-5-12 |
EFBC-6-16 |
EFBC-8-17 |
EFBC-10-14 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Major Diameter (mm) | Thickness (mm) | Shape | Maximum Rotation Speed (MAX min-1) | Total Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,393.55 | FELT BUFF | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | 4 | 8 | A | 30,000 | 45 | ||
฿ 1,393.55 | FELT BUFF | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | - | 5 | 9 | A | 30,000 | 45 | ||
฿ 1,393.55 | FELT BUFF | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | 6 | 10 | A | 30,000 | 45 | ||
฿ 1,548.39 | FELT BUFF | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | - | 8 | 10 | A | 30,000 | 45 | ||
฿ 1,664.52 | FELT BUFF | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | 10 | 14 | A | 30,000 | 46 | ||
฿ 1,780.65 | FELT BUFF | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | - | 12 | 20 | A | 30,000 | 47 | ||
฿ 1,935.48 | FELT BUFF | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | - | 20 | 20 | A | 15,000 | 47 | ||
฿ 1,354.84 | FELT BUFF | 25 Pack(s) | 20 Pieces Per Package | 3 Day(s) | - | 6 | 10 | B | 30,000 | 46 | ||
฿ 1,509.68 | FELT BUFF | 1 Pack(s) | 20 Pieces Per Package | Same day | - | 8 | 10 | B | 30,000 | 46 | ||
฿ 1,625.81 | FELT BUFF | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | - | 10 | 13 | B | 30,000 | 47 | ||
฿ 1,316.13 | FELT BUFF | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | C | 30,000 | 46 | ||
฿ 1,316.13 | FELT BUFF | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | - | 5 | 12 | C | 30,000 | 46 | ||
฿ 1,316.13 | FELT BUFF | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | - | 6 | 16 | C | 30,000 | 48 | ||
฿ 1,470.97 | FELT BUFF | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | - | 8 | 17 | C | 30,000 | 49 | ||
฿ 1,587.10 | FELT BUFF | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | - | 10 | 14 | C | 30,000 | 46 |
Loading...
Model Number | Shape | Outer Diameter D (mm) | Thickness T (mm) |
EFBA-4-8 | A | 4 | 8 |
EFBA-5-9 | 5 | 9 | |
EFBA-6-10 | 6 | 10 | |
EFBA-8-10 | 8 | ||
EFBA-10-14 | 10 | 14 | |
EFBA-12-20 | 12 | 20 | |
EFBA-20-20 | 20 | ||
EFBB-4-8 | B | 4 | 8 |
EFBB-5-9 | 5 | 9 | |
EFBB-6-10 | 6 | 10 | |
EFBB-8-10 | 8 | ||
EFBB-10-13 | 10 | 13 | |
EFBC-4-10 | C | 4 | 10 |
EFBC-5-12 | 5 | 12 | |
EFBC-6-16 | 6 | 16 | |
EFBC-8-17 | 8 | 17 | |
EFBC-10-14 | 10 | 14 |
Use | Polishing | Material | Felt | Shaft Diameter(mm) | 3 |
---|---|---|---|---|---|
Hardness H: Hard S: Soft | H | Quantity/Pack(Pieces) | 20 |
How can we improve?
How can we improve?