(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Needle-type electroplated diamond file set with same shape and grit size suitable for narrow gaps.
Part Number |
---|
DNYE10-A-200 |
DNYE10-A-400 |
DNYE10-B-120 |
DNYE10-B-200 |
DNYE10-B-400 |
DNYE10-C-120 |
DNYE10-C-200 |
DNYE10-C-400 |
DNYE10-D-120 |
DNYE10-D-400 |
DNYE10-E-200 |
DNYE10-E-400 |
DNYE30-A-120 |
DNYE30-A-200 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Total Length L (mm) | Particle Size (#) | Length of Electroplated Section (mm) | Width W (mm) | Thickness X (mm) | Shaft Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 967.74 | DIAMOND FILE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 140 | 200 | 50 | 5.5 | 1.5 | 3 | ||
฿ 967.74 | DIAMOND FILE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 140 | 400 | 50 | 5.5 | 1.5 | 3 | ||
฿ 967.74 | DIAMOND FILE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 140 | 120 | 50 | 5 | 2 | 3 | ||
฿ 967.74 | DIAMOND FILE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 140 | 200 | 50 | 5 | 2 | 3 | ||
฿ 967.74 | DIAMOND FILE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 140 | 400 | 50 | 5 | 2 | 3 | ||
฿ 967.74 | DIAMOND FILE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 140 | 120 | 50 | 3 | 3 | 3 | ||
฿ 967.74 | DIAMOND FILE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 140 | 200 | 50 | 3 | 3 | 3 | ||
฿ 967.74 | DIAMOND FILE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 140 | 400 | 50 | 3 | 3 | 3 | ||
฿ 967.74 | DIAMOND FILE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 140 | 120 | 50 | 2.5 | 2.5 | 3 | ||
฿ 967.74 | DIAMOND FILE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 140 | 400 | 50 | 2.5 | 2.5 | 3 | ||
฿ 967.74 | DIAMOND FILE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 140 | 200 | 50 | 3.5 | 3.5 | 3 | ||
฿ 967.74 | DIAMOND FILE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 140 | 400 | 50 | 3.5 | 3.5 | 3 | ||
฿ 2,163.87 | DIAMOND FILE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 200 | 120 | 70 | 8.5 | 1.6 | 4 | ||
฿ 2,163.87 | DIAMOND FILE | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 200 | 200 | 70 | 8.5 | 1.6 | 4 |
Loading...
1 Pack Unit 5 Piece Packed
Model Number | Shape | Type | Particle Size (#) | Total Length L (mm) |
Diamond Part ℓ (mm) | Width W (mm) |
Thickness T (mm) |
Shaft Diameter (mm) |
Number of Pieces Per Pack |
DNYE10-A-120 | Flat | A | 120 | 140 | 50 | 5.5 | 1.5 | 3 | 5 |
DNYE10-A-200 | 200 | ||||||||
DNYE10-A-400 | 400 | ||||||||
DNYE10-B-120 | Semicircle | B | 120 | 5 | 2 | ||||
DNYE10-B-200 | 200 | ||||||||
DNYE10-B-400 | 400 | ||||||||
DNYE10-C-120 | Circle | C | 120 | 3 | 3 | ||||
DNYE10-C-200 | 200 | ||||||||
DNYE10-C-400 | 400 | ||||||||
DNYE10-D-120 | Square | D | 120 | 2.5 | 2.5 | ||||
DNYE10-D-200 | 200 | ||||||||
DNYE10-D-400 | 400 | ||||||||
DNYE10-E-120 | Triangle | E | 120 | 3.5 | 3.5 | ||||
DNYE10-E-200 | 200 | ||||||||
DNYE10-E-400 | 400 | ||||||||
DNYE30-A-120 | Flat | A | 120 | 200 | 70 | 8.5 | 1.6 | 4 | |
DNYE30-A-200 | 200 |
Model | Diamond Electro Deposited Filer | Product Model | Needle Type | Single / Set Product | Packed Products |
---|
How can we improve?
How can we improve?