1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gauge Steel Pin Gauge Sub Zero Treated

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Gauge diameter is available in 1/100 increments specified (PING-G), and in 1/1,000 increments specified (PING-GX).

[Specifications]
· Material: Gauge steel (SUJ equivalent).
(SKH equivalent for 0.10 to 0.999 mm)
· Comes in a plastic case (color: gray)

Steel Pin Gauge Subzero Treated:Related Image
Part Number
PING-G0.1-0.10
PING-G0.2-[0.11-0.19/0.01]
PING-G0.3-0.20
PING-G0.3-[0.2-0.29/0.01]
PING-G0.5-0.30
PING-G0.5-[0.3-0.49/0.01]
PING-G1-0.50
PING-G1-0.53
PING-G1-0.80
PING-G1-0.90
PING-G1-0.94
PING-G1-0.95
PING-G1-0.98
PING-G1-0.99
PING-G1-[0.5-0.99/0.01]
PING-G1.5-1.00
PING-G1.5-1.09
PING-G1.5-1.10
PING-G1.5-1.15
PING-G1.5-1.16
PING-G1.5-1.17
PING-G1.5-1.18
PING-G1.5-1.19
PING-G1.5-1.20
PING-G1.5-1.21
PING-G1.5-1.22
PING-G1.5-1.23
PING-G1.5-1.24
PING-G1.5-1.25
PING-G1.5-1.26
PING-G1.5-1.27
PING-G1.5-1.28
PING-G1.5-1.38
PING-G1.5-1.40
PING-G1.5-[1-1.49/0.01]
PING-G2-1.50
PING-G2-1.51
PING-G2-1.60
PING-G2-1.75
PING-G2-1.84
PING-G2-1.85
PING-G2-1.88
PING-G2-1.90
PING-G2-1.93
PING-G2-1.95
PING-G2-[1.5-1.99/0.01]
PING-G2.5-2.00
PING-G2.5-2.01
PING-G2.5-2.02
PING-G2.5-2.10
PING-G2.5-2.18
PING-G2.5-2.19
PING-G2.5-2.20
PING-G2.5-2.27
PING-G2.5-2.30
PING-G2.5-[2-2.49/0.01]
PING-G3-2.50
PING-G3-2.98
PING-G3-2.99
PING-G3-[2.5-2.99/0.01]
PING-G3.5-3.00
PING-G3.5-3.02
PING-G3.5-3.05
PING-G3.5-3.10
PING-G3.5-3.16
PING-G3.5-3.17
PING-G3.5-3.18
PING-G3.5-3.19
PING-G3.5-3.28
PING-G3.5-3.40
PING-G3.5-3.43
PING-G3.5-[3-3.49/0.01]
PING-G4-3.50
PING-G4-3.55
PING-G4-3.58
PING-G4-3.60
PING-G4-3.90
PING-G4-3.98
PING-G4-[3.5-3.99/0.01]
PING-G4.5-4.00
PING-G4.5-4.03
PING-G4.5-4.08
PING-G4.5-4.10
PING-G4.5-4.13
PING-G4.5-4.15
PING-G4.5-4.25
PING-G4.5-4.26
PING-G4.5-4.30
PING-G4.5-4.31
PING-G4.5-4.32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGauge Diameter Diameter Accuracy
(µm)
Gage Diameter (D)
(mm)
Overall Length L
(mm)
Hardness Remarks

฿ 1,703.23

PIN GAUGE 1 Piece(s) Available 45 Day(s) -± 0.8-4058 HRC –Includes plastic case

-

PIN GAUGE 1 Piece(s) 45 Day(s) -± 0.80.11 ~ 0.194058 HRC –Includes plastic case

฿ 851.61

PIN GAUGE 1 Piece(s) 45 Day(s) 0.2±0.8-4058 HRC or moreComes in plastic case

-

PIN GAUGE 1 Piece(s) 45 Day(s) -± 0.80.2 ~ 0.294058 HRC –Includes plastic case

฿ 553.47

PIN GAUGE 1 Piece(s) Same day 0.3±0.8-4058 HRC or moreComes in plastic case

-

PIN GAUGE 1 Piece(s) 45 Day(s) -± 0.80.3 ~ 0.494058 HRC –Includes plastic case

฿ 553.47

PIN GAUGE 1 Piece(s) Same day 0.5±0.8-4058 HRC or moreComes in plastic case

฿ 544.05

PIN GAUGE 1 Piece(s) Same day 0.53±0.8-4058 HRC or moreComes in plastic case

฿ 553.47

PIN GAUGE 1 Piece(s) Same day 0.8±0.8-4058 HRC or moreComes in plastic case

฿ 553.47

PIN GAUGE 1 Piece(s) Same day 0.9±0.8-4058 HRC or moreComes in plastic case

฿ 544.08

PIN GAUGE 1 Piece(s) 45 Day(s) 0.94±0.8-4058 HRC or moreComes in plastic case

฿ 544.08

PIN GAUGE 1 Piece(s) Same day 0.95±0.8-4058 HRC or moreComes in plastic case

฿ 544.08

PIN GAUGE 1 Piece(s) Same day 0.98±0.8-4058 HRC or moreComes in plastic case

฿ 544.08

PIN GAUGE 1 Piece(s) Same day 0.99±0.8-4058 HRC or moreComes in plastic case

-

PIN GAUGE 1 Piece(s) 45 Day(s) -± 0.80.5 ~ 0.994058 HRC –Includes plastic case

฿ 520.27

PIN GAUGE 1 Piece(s) Same day 1±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 1.09±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.1±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 1.15±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.16±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.17±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.18±0.8-5058 HRC or moreComes in plastic case

฿ 338.00

PIN GAUGE 1 Piece(s) 45 Day(s) 1.19±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.2±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 1.21±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 1.22±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.23±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.24±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 1.25±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.26±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 1.27±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 1.28±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.38±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.4±0.8-5058 HRC or moreComes in plastic case

-

PIN GAUGE 1 Piece(s) 45 Day(s) -± 0.81 ~ 1.495058 HRC –Includes plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.5±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 1.51±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.6±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.75±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.84±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.85±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.88±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.9±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.93±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 1.95±0.8-5058 HRC or moreComes in plastic case

-

PIN GAUGE 1 Piece(s) 45 Day(s) -± 0.81.5 ~ 1.995058 HRC –Includes plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 2±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 2.01±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 2.02±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 2.1±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 2.18±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 2.19±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 2.2±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 2.27±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 2.3±0.8-5058 HRC or moreComes in plastic case

-

PIN GAUGE 1 Piece(s) 45 Day(s) -± 0.82 ~ 2.495058 HRC –Includes plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 2.5±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 2.98±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 2.99±0.8-5058 HRC or moreComes in plastic case

-

PIN GAUGE 1 Piece(s) 45 Day(s) -± 0.82.5 ~ 2.995058 HRC –Includes plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 3±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 3.02±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 3.05±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 3.1±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 3.16±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 3.17±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 3.18±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 3.19±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 3.28±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 3.4±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 3.43±0.8-5058 HRC or moreComes in plastic case

-

PIN GAUGE 1 Piece(s) 45 Day(s) -± 0.83 ~ 3.495058 HRC –Includes plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 3.5±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 3.55±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 3.58±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 3.6±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 3.9±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 3.98±0.8-5058 HRC or moreComes in plastic case

-

PIN GAUGE 1 Piece(s) 45 Day(s) -± 0.83.5 ~ 3.995058 HRC –Includes plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 4±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 4.03±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 4.08±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 4.1±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 4.13±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 4.15±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 4.25±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 4.26±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 4.3±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) Same day 4.31±0.8-5058 HRC or moreComes in plastic case

฿ 529.64

PIN GAUGE 1 Piece(s) 45 Day(s) 4.32±0.8-5058 HRC or moreComes in plastic case

Loading...

Specifications

Steel Pin Gauge Subzero Treated:Related Image

Model Number Gauge Diameter D
0.01 mm Increment
Total Length
L
Set Range No.
No.
PING-G
(1/100 Increment Base Specified)
0.10.1040-
0.20.11 ~0.191
0.30.20 ~0.292
0.50.30 ~0.493
10.50 ~0.99
1.51.00 ~1.4950
21.50 ~1.99
2.52.00 ~2.49
32.50 ~2.99
3.53.00 ~3.49
43.50 ~3.99
4.54.00 ~4.49
54.50 ~4.99
5.55.00 ~5.49
65.50 ~5.99
6.56.00 ~6.49
76.50 ~6.99
7.57.00 ~7.49
87.50 ~7.99
8.58.00 ~8.49
98.50 ~8.99
9.59.00 ~9.49
109.50 ~ 10.00
1110.01 ~ 11.004
1211.01 ~ 12.00
1312.01 ~ 13.00
1413.01 ~ 14.005
1514.01 ~ 15.00
1615.01 ~ 16.006
1716.01 ~ 17.00
1817.01 ~ 18.007
1918.01 ~ 19.00
2019.01 ~ 20.00
[ ! ] No.1.5 ~ 10 have "0" engraved in 1/1000 increment base. If the diameter of No.11 or more needs "0" engraved in 1/1000 increment base, please use the optional additional machining "NP".

Model Number Gauge Diameter D
0.001 mm Increment
Total Length
L
Set Range No.
No.
PING-GX
(1/1000 Increment Base Specified)
10.501 ~0.999408
1.51.001 ~1.499509
21.501 ~1.999
2.52.001 ~2.499
32.501 ~2.999
3.53.001 ~3.499
43.501 ~3.999
4.54.001 ~4.499
54.501 ~4.999
5.55.001 ~5.499
65.501 ~5.999
6.56.001 ~6.49910
76.501 ~6.999
7.57.001 ~7.499
87.501 ~7.999
8.58.001 ~8.499
98.501 ~8.999
9.59.001 ~9.499
109.501 ~9.999
1110.001 ~ 10.99911
1211.001 ~ 11.999
1312.001 ~ 12.999
1413.001 ~ 13.99912
1514.001 ~ 14.999
1615.001 ~ 15.99913
1716.001 ~ 16.999
1817.001 ~ 17.99914
1918.001 ~ 18.999
2019.001 ~ 19.999
[ ! ]For sizes using "0" as 1/1000 increment base, please use PING-G
(1/100 Increment Base Specified Type).

Alterations

Applicable ProductsAdditional Machining ContentCodeDetails
PING-G [ ! ]10.01 ≤ D
PING-PG
PING-MG [ ! ]D ≥ 1.0
Dimension
Marking
Change
NPAdd "0" to 1/1000 Increment Base
ex. 12.00 --> 12.000
PING-G
PING-GX
PING-PG
PING-MG
Inspection Table
Attached
CSAn inspection table that
describes the measured values
in 0.001 mm is attached

Steel Pin Gauge Subzero Treated:Related Image

Basic Information

Product Model Pin Gauge Set / Single Item Classfication Single Item Material Gauge Steel