(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Brush wire rod: ceramic fiber abrasive stone realizes high grinding ability
·Reduces wire rod spread during use
[Application]
·Ideal for automating fine deburring
Part Number |
---|
CFM-B-2 |
CFM-B-3 |
CFM-B-4 |
CFM-S-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Diameter D1 (mm) | Product Model | Wire Model | Shaft Diameter D2 (mm) | Sleeve Diameter D3 (mm) | Total Length L2 (mm) | Shaft Length L3 (mm) | Wire Length L1 | Compatible Sleeve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,882.93 | CUTTING FIBER | 1 Piece(s) | Available | 3 Day(s) | - | 25 | Cap Model | Red | - | - | - | - | 75 | CFM-S-2 | |
฿ 3,124.81 | CUTTING FIBER | 1 Piece(s) | Same day | - | 15 | Cap Model | Red | - | - | - | - | 50 | CFM-S-3 | ||
฿ 1,386.68 | CUTTING FIBER | 1 Piece(s) | Same day | 10 | 6 | Cap Model | Red | - | - | - | - | 30 | CFM-S-4 | ||
฿ 4,538.51 | CUTTING FIBER | 1 Piece(s) | Available | 3 Day(s) | - | - | Sleeve | - | 8 | 30 | 140 | 30 | - | - |
Loading...
Model Number | No. | Wire Type | Diameter D1 | Wire Length L1 | Compatible Sleeve | ● Stocked Item □ Non-Stocked Item |
CFM−B | R100 | Red | 100 | 75 | CFM−S−100 | □ |
R 60 | 60 | CFM−S−60 | ||||
1 | 40 | CFM−S−1 | ● | |||
2 | 25 | CFM−S−2 | ||||
3 | 15 | 50 | CFM−S−3 | |||
4 | 6 | 30 | CFM−S−4 | |||
W100 | White | 100 | 75 | CFM−S−100 | □ | |
W 60 | 60 | CFM−S−60 | ||||
5 | 40 | CFM−S−1 | ● | |||
6 | 25 | CFM−S−2 | ||||
7 | 15 | 50 | CFM−S−3 | |||
8 | 6 | 30 | CFM−S−4 | |||
CFM−B−HP | 15 | Pink | 15 | 50 | CFM−S−3 | □ |
3 | 3 | 30 | − |
Model Number | No. | Shaft Diameter D2 | Sleeve Diameter D3 | Total Length L2 | Shaft Length L3 | ● Stocked Item □ Non-Stocked Item |
CFM−S | 100 | 16 | 110 | 162 | 40 | □ |
60 | 12 | 65 | 150 | 35 | □ | |
1 | 8 | 45 | 140 | 30 | ● | |
2 | 8 | 30 | 140 | 30 | ● | |
3 | 6 | 18 | 90 | 29 | ● | |
4 | 6 | 10 | 70 | 29 | ● |
Diameter D1 | Maximum Operating Rotation Speed (min-1) | Feed (mm/min) | Cut Depth (mm) | Brush Protrusion Amount (mm) |
100 | 1,200 | 2,400 (When Removing Burrs) 1,000 (When Polishing) | 1.0 (Hard Material such as Iron) 0.5 (Soft Material such as Aluminum) | 15 |
60 | 2,000 | |||
40 | 3,000 | |||
25 | 5,000 | |||
15 | 6,000 | 10 | ||
6 | 10,000 | 5 |
Product Model | Automatic | Commodity Contents | Brush |
---|
How can we improve?
How can we improve?