(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Closely fits the shape of the work material.
Self-regenerating property means polishing with new abrasive surface at all times.
Low thermal transfer prevents distortion and chipping of the workpiece due to heat.
Part Number |
---|
DMF1510-400 |
MFP1020-80 |
MFP1020-100 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Major Diameter (mm) | Thickness (mm) | Particle Size (#) | Maximum Rotation Speed (min-1) | Use | Useable Tools | Quantity/Pack |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 869.17 | FLAP SANDER | 1 Piece(s) | Available | 5 Day(s) | - | 15 | 10 | 400 | 20000 | - | Hand Grinder, Electric Drill, Drilling Machine | 1 | ||
฿ 1,895.29 | FLAP SANDER | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 10 | 20 | 80 | 25000 | Polishing Internal And External Pipe Surfaces | Hand Grinder, Microgrinder | 10 | ||
฿ 1,895.29 | FLAP SANDER | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 10 | 20 | 100 | 25000 | Polishing Internal And External Pipe Surfaces | Hand Grinder, Microgrinder | 10 |
Loading...
Model Number | Particle Size (#) (selection) | Outer Diameter D | Thickness T | Maximum Operating Rotation Speed (min-1) |
DMF1010 | 200 400 | 10 | 10 | 20,000 |
DMF1510 | 15 | |||
DMF2010 | 20 | |||
SDF1510 | 800 1000 | 15 | 10,000 | |
SDF3010 | 1500 3000 | 30 | 15,000 |
Model Number | Particle Size (#) (selection) | Outer Diameter D | Thickness T | Maximum Operating Rotation Speed (min-1) | Quantity / Pack |
MFP1010 | 60 80 100 120 150 180 240 320 400 600 | 10 | 10 | 25,000 | 10 |
MFP1020 | 20 | ||||
MFP1510 | 15 | 10 | |||
MFP1520 | 20 | ||||
MFP2010 | 20 | 10 | 20,000 | ||
MFP2020 | 20 | ||||
MFP2510 | 25 | 10 |
Use | Grinding | Model | Shaft Mounted Flap Wheel | Shaft Diameter(mm) | 3 |
---|---|---|---|---|---|
Shaft Length(mm) | 30 |
How can we improve?
How can we improve?