(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specification]
·Standard sizes of mounted point are now easier to purchase.
Part Number |
---|
MGCEP10-13-3-40 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,888.16 | MOUNTED WHEEL | 1 Pack(s) | 25 Pieces Per Package | Available | 3 Day(s) |
Loading...
Model Number | Outer Diameter D | Thickness T | Shaft Diameter d | Shaft Length ℓ | Particle Size (#) | Degree of Coupling | Maximum Operating Rotation Speed (min-1) | Quantity/ Pack |
MGCEP | 3 | 10 | 3 | 30 | 120 | P | 84,000 | 50 |
13 | ||||||||
4 | 63,000 | |||||||
5 | 50,000 | |||||||
6 | 10 | 42,000 | ||||||
13 | 40 | |||||||
8 | 43,000 | |||||||
10 | 10 | 35,000 | 25 | |||||
13 | ||||||||
13 | 26,000 |
Type | Grindstone | Particle Size(#) | 120 | Shaft Diameter d(mm) | 3 |
---|---|---|---|---|---|
Outer Diameter D(mm) | 10 | Thickness T(mm) | 13 | Shaft Length(mm) | 40 |
Maximum Rotation Speed(min-1) | 35000 | Product Number Name | GC Abrasive Grain (For Carbide Alloy, Non-Ferrous Metal, Cast Iron) | Grade | P |
Pack Quantity | 25 |
Please check the type/dimensions/specifications of the part MGCEP10-13-3-40 in the Grinding Stone with Shaft, GC Abrasive Particles, Cylinder Model series.
How can we improve?
How can we improve?