(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Grinding using cup abrasive stone, aluminum grinding and polishing using coupler bin.
Features precision gear pinion that provides stable power.
Part Number |
---|
CUPR-80-30 |
CUPR-120-30 |
CUPR-220-30 |
CUPT-60-30 |
DSKH-30 |
MAXMS90 |
MAXMS120 |
PADK-60-30 |
PADK-80-30 |
PADK-120-30 |
PADK-180-30 |
PADK-320-30 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Paper Size (mm) | Air Consumption (m³/min) | Operating Air Pressure (Mpa) | Unloaded Rotational Speed (rpm) | Exhaust | Overall Length (mm) | Product Type | Specifications | Head Angle | Particle Size (#) | Major Diameter (mm) | Minor Diameter (mm) | Mass (g) | Chucking | Quantity/Pack (Pcs) | Attach / Detach Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,294.52 | CUP GRINDER | 1 Pack(s) | 20 Pieces Per Package | Available | 3 Day(s) | - | - | - | - | - | - | - | Related Part | Cup Grinding Rabber Wheel | - | 80 | 30 | - | - | - | 20 | - | |
฿ 2,294.52 | CUP GRINDER | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | - | - | - | - | - | - | Related Part | Cup Grinding Rabber Wheel | - | 120 | 30 | - | - | - | 20 | - | ||
฿ 2,294.52 | CUP GRINDER | 1 Pack(s) | 20 Pieces Per Package | Available | 5 Day(s) | - | - | - | - | - | - | - | Related Part | Cup Grinding Rabber Wheel | - | 220 | 30 | - | - | - | 20 | - | |
฿ 1,392.87 | CUP GRINDER | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 10 | - | - | - | - | - | - | Related Part | Cup Grinding Wheel | - | 60 | 30 | - | - | - | 20 | - | |
฿ 1,064.52 | DISK HOLDER | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | - | - | - | - | - | - | - | Related Part | Holder | - | - | 30 | - | - | - | 5 | Mounting Screw M7 x P0.75 | |
฿ 9,797.71 | AIR TOOL | 1 Piece(s) | Available | 7 Day(s) | - | 30 | 0.2 | 0.4 ~ 0.6 | 25000 | Rear | 124 | Main Body | - | 90° Model | - | 18 | - | 140 | Screw Model M7 x P0.75 | - | - | ||
฿ 9,797.71 | AIR TOOL | 1 Piece(s) | Available | 5 Day(s) | - | 30 | 0.2 | 0.4 ~ 0.6 | 25000 | Rear | 131 | Main Body | - | 120° Type | - | 18 | - | 140 | Screw Model M7 x P0.75 | - | - | ||
฿ 1,277.42 | PAPER DISK | 1 Pack(s) | 100 Pieces Per Package | Available | 5 Day(s) | - | - | - | - | - | - | - | Related Part | Paper Disk | - | 60 | 30 | 12 | - | - | 100 | - | |
฿ 1,277.42 | PAPER DISK | 1 Pack(s) | 100 Pieces Per Package | Available | 5 Day(s) | - | - | - | - | - | - | - | Related Part | Paper Disk | - | 80 | 30 | 12 | - | - | 100 | - | |
฿ 1,277.42 | PAPER DISK | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | - | - | - | - | - | - | - | Related Part | Paper Disk | - | 120 | 30 | 12 | - | - | 100 | - | |
฿ 1,277.42 | PAPER DISK | 1 Pack(s) | 100 Pieces Per Package | Available | 5 Day(s) | - | - | - | - | - | - | - | Related Part | Paper Disk | - | 180 | 30 | 12 | - | - | 100 | - | |
฿ 1,277.42 | PAPER DISK | 1 Pack(s) | 100 Pieces Per Package | Available | 5 Day(s) | - | - | - | - | - | - | - | Related Part | Paper Disk | - | 320 | 30 | 12 | - | - | 100 | - |
Loading...
Model Number | Head Angle | Number of No-load Revolutions (rpm) | Chucking | Total Length (mm) | Outer Diameter (mm) | Mass (g) | Exhaust System |
MAXMS90 | 90° Type | 25,000 | Screw Type M7 x P0.75 | 124 | 18 | 140 | Rear |
MAXMS120 | 120° Type | 131 |
Model Number | Particle size (#) (Selection) | Outer Diameter D (mm) | Pack Quantity |
CUPT | 60 | 30 | 20 |
CUPR | 80 | ||
120 | |||
220 | |||
PADK | 60 | 100 | |
80 | |||
120 | |||
180 | |||
320 |
Model Number | Outer Diameter (mm) | Mounting Screw (Screw diameter x pitch) | Pack Quantity |
DSKH | 30 | M7 x P0.75 | 5 |
How can we improve?
How can we improve?