(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This sintered ruby sharpening grindstone is made from an aluminum base and contains no binding agents.
Part Number |
---|
RUBS1-C-1500 |
RUBS4-B-1500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width W (mm) | Shape | Thickness T (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 6,609.07 | RUBY STONE | 1 Piece(s) | Same day | 10 | 25 | Flat | 10 | ||
฿ 3,840.39 | RUBY STONE | 1 Piece(s) | Same day | - | 6 | Circle | - |
Loading...
Model Number | Type | Particle Size (#) (selection) | Total Length L (mm) | Width W (mm) | Thickness T (mm) | ||
Shape | |||||||
RUBS1 | ![]() | Flat | A | 1500 (fine grain) 800 (medium grain) | 100 | 6 | 3 |
B | 8 | 6 | |||||
C | 25 | 10 | |||||
D | 150 | 15 | |||||
RUBS2 | ![]() | Edge | A | 100 | □ 8 | — | |
B | □10 | ||||||
RUBS3 | ![]() | Triangle | A | 6 (one side) | |||
B | 8 (one side) | ||||||
RUBS4 | ![]() | Circle | SA | Ø2 | |||
SB | Ø3 | ||||||
A | Ø4 | ||||||
B | Ø6 |
■ Selection guideline for the roughness of the grain | |
#1500 (fine grain): Since the surface has been polished with diamond, it is suitable for ultra-high precision work. #800 (medium grain): Since the surface has been rough-ground using silicon carbide and powder, it is suitable for coarse finishing work. |
Product Type | Grindstone For Molds | Particle Size(#) | 1500 |
---|
How can we improve?
How can we improve?