1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

A variation of the Regular Dressing Stick【5 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 929.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Suitable for angled and curved surfaces.
·Ideal for pre-process of mirror finish.

A variation of the Regular Dressing Stick:Related Image

Part Number
SWASC-2-100-4-1000
SWASC-2-100-4-600
SWASC-2-100-4-800
SWASC-2-100-6-1000
SWASC-2-100-6-400
SWASC-2-100-6-600
SWASC-2-100-6-800
SWASC-2-100-9-320
SWASC-2-100-9-400
SWASC-2-100-9-600
SWASC-3-100-4-1000
SWASC-3-100-4-320
SWASC-3-100-4-400
SWASC-3-100-4-800
SWASC-3-100-6-1000
SWASC-3-100-6-320
SWASC-3-100-6-400
SWASC-3-100-6-600
SWASC-3-100-6-800
SWASC-3-100-9-1000
SWASC-3-100-9-400
SWASC-3-100-9-600
SWASC-3-100-9-800
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Width W
(mm)
Shape

฿ 1,695.48

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 10004Triangle

฿ 1,370.32

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 6004Triangle

฿ 1,532.90

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 8004Triangle

฿ 1,211.61

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 10006Triangle

฿ 929.03

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 4006Triangle

฿ 1,010.32

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 6006Triangle

฿ 1,130.32

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 8006Triangle

฿ 1,289.03

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 3209Triangle

฿ 1,289.03

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 4009Triangle

฿ 1,370.32

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 6009Triangle

฿ 2,140.65

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 10004Circle

฿ 1,656.77

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 3204Circle

฿ 1,656.77

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 4004Circle

฿ 1,978.06

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 8004Circle

฿ 1,854.19

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 10006Circle

฿ 1,412.90

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 3206Circle

฿ 1,412.90

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 4006Circle

฿ 1,494.19

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 6006Circle

฿ 1,695.48

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 8006Circle

฿ 2,140.65

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 10009Circle

฿ 1,656.77

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 4009Circle

฿ 1,772.90

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 6009Circle

฿ 1,978.06

STICK FILE 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 8009Circle

Loading...

  1. 1

Specifications

A variation of the Regular Dressing Stick:Related Image

1 Pack Unit 5 Piece Packed
Model NumberShape
(selection)
Total Length
L (mm)
W
(mm)
Particle Size (#)
(selection)
SWASC2 (△triangle)






3 (○circle)
1004320 400
600
800
1000
6320 400
600
800
1000
9320 400
600
800
1000

More Information


SWASC (WA abrasive grain)
A variant version of the grinding stick. Since it is suitable for polishing, it is ideal for the process before mirror finishing.

Basic Information

Product Type Grindstone For Molds Quantity/Pack(Pieces) 5 Model WA Abrasive Grain