1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Electrode Blank, Square Bar Electrode, Copper Tungsten (Type With Shank) (CUW-SB-4-50)

ELECTRODE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square bar type copper tungsten (shank type). Copper alloy of 30% copper and 70% tungsten. It is featured by high processing speed and low consumption for roughing and intermediate processing of carbide alloy.

Electrode Blank Square Bar Electrode Copper Tungsten: Related Image
Part Number
CUW-SB-4-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,156.13

ELECTRODE 1 Piece(s) Available 6 Day(s)

Loading...

  1. 1

Specification Table

Electrode Blank Square Bar Electrode Copper Tungsten: Related Image
Model Number
CUW-SB (With Shank Type)
HV
250
4
2100
4
6
8
10
15
20

Click here for the features of the copper electrode by material >> Copper Electrode Technical Information

 

Basic Information

Material Copper Tungsten (Cu 30 %-W), Shank: SS400 (Brazed)

Please check the type/dimensions/specifications of the part CUW-SB-4-50 in the Electrode Blank, Square Bar Electrode, Copper Tungsten (Type With Shank) series.

Products with similar specification

Part Number
CUW-SB-2-100
CUW-SB-2-50
CUW-SB-20-100
CUW-SB-4-100
CUW-SB-6-100
CUW-SB-8-100
Part NumberPriceMinimum Order QtyVolume DiscountDays to Ship

฿ 2,682.58

1 Piece(s) Available 6 Day(s)

฿ 2,012.90

1 Piece(s) Available 6 Day(s)

฿ 6,627.10

1 Piece(s) Available 6 Day(s)

฿ 2,976.77

1 Piece(s) Available 6 Day(s)

฿ 3,642.58

1 Piece(s) Available 6 Day(s)

฿ 3,948.39

1 Piece(s) Available 6 Day(s)