1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electrode Blank Round Bar Electrode Tellurium Copper (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 209.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Copper alloy material with 0.3 to 2.0% tellurium added to tough-pitch copper. Because of its excellent machinability, it is ideal for electrodes for electric discharge machining.

Electrode Blank Round Bar Electrode Tellurium Copper: Related Image
Part Number
CUTE-R-10-40
CUTE-R-10-80
CUTE-R-10-300
CUTE-R-12-40
CUTE-R-12-80
CUTE-R-12-300
CUTE-R-15-40
CUTE-R-15-80
CUTE-R-15-300
CUTE-R-20-40
CUTE-R-20-80
CUTE-R-20-300
CUTE-R-25-40
CUTE-R-25-80
CUTE-R-25-300
CUTE-R-30-40
CUTE-R-30-80
CUTE-R-30-300
CUTE-R-40-40
CUTE-R-40-80
CUTE-R-40-300
CUTE-R-45-40
CUTE-R-45-80
CUTE-R-45-300
CUTE-R-50-40
CUTE-R-50-80
CUTE-R-50-300
CUTE-R-63.5-40
CUTE-R-63.5-80
CUTE-R-63.5-300
CUTE-R-76.2-40
CUTE-R-76.2-80
CUTE-R-76.2-300
CUTE-R-88.9-40
CUTE-R-88.9-80
CUTE-R-88.9-300
CUTE-R-101-40
CUTE-R-101-80
CUTE-R-101-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal Length L
(mm)
Diameter D
(mm)
D Tolerance
(mm)

฿ 209.03

ELECTRODE 1 Piece(s) Available 7 Day(s) 4010±0.04

฿ 247.74

ELECTRODE 1 Piece(s) Available 7 Day(s) 8010±0.04

฿ 1,643.00

ELECTRODE 1 Piece(s) 7 Day(s) 30010±0.04

฿ 263.23

ELECTRODE 1 Piece(s) Available 7 Day(s) 4012±0.06

฿ 379.35

ELECTRODE 1 Piece(s) Available 7 Day(s) 8012±0.06

฿ 2,314.00

ELECTRODE 1 Piece(s) 7 Day(s) 30012±0.06

฿ 309.68

ELECTRODE 1 Piece(s) Available 7 Day(s) 4015±0.06

฿ 460.34

ELECTRODE 1 Piece(s) Available 7 Day(s) 8015±0.06

฿ 3,527.00

ELECTRODE 1 Piece(s) 7 Day(s) 30015±0.06

฿ 510.97

ELECTRODE 1 Piece(s) Available 7 Day(s) 4020±0.06

฿ 783.29

ELECTRODE 1 Piece(s) Available 7 Day(s) 8020±0.06

฿ 6,119.00

ELECTRODE 1 Piece(s) 7 Day(s) 30020±0.06

฿ 735.48

ELECTRODE 1 Piece(s) Available 7 Day(s) 4025±0.08

฿ 1,196.13

ELECTRODE 1 Piece(s) Available 7 Day(s) 8025±0.08

฿ 4,019.33

ELECTRODE 1 Piece(s) Available 7 Day(s) 30025±0.08

฿ 815.01

ELECTRODE 1 Piece(s) Available 7 Day(s) 4030±0.08

฿ 1,692.26

ELECTRODE 1 Piece(s) Available 7 Day(s) 8030±0.08

฿ 5,706.76

ELECTRODE 1 Piece(s) Available 7 Day(s) 30030±0.08

฿ 1,413.95

ELECTRODE 1 Piece(s) Available 7 Day(s) 4040±0.10

฿ 2,951.05

ELECTRODE 1 Piece(s) Available 7 Day(s) 8040±0.10

฿ 9,967.86

ELECTRODE 1 Piece(s) Available 7 Day(s) 30040±0.10

฿ 1,775.66

ELECTRODE 1 Piece(s) Available 7 Day(s) 4045±0.10

฿ 3,357.38

ELECTRODE 1 Piece(s) Available 7 Day(s) 8045±0.10

฿ 12,541.98

ELECTRODE 1 Piece(s) Available 7 Day(s) 30045±0.10

฿ 2,179.06

ELECTRODE 1 Piece(s) Available 7 Day(s) 4050±0.10

฿ 4,122.50

ELECTRODE 1 Piece(s) Available 7 Day(s) 8050±0.10

฿ 15,411.45

ELECTRODE 1 Piece(s) Available 7 Day(s) 30050±0.10

฿ 3,652.78

ELECTRODE 1 Piece(s) Available 7 Day(s) 4063.5±0.30

฿ 6,581.98

ELECTRODE 1 Piece(s) Available 7 Day(s) 8063.5±0.30

฿ 24,635.73

ELECTRODE 1 Piece(s) Available 7 Day(s) 30063.5±0.30

฿ 5,227.36

ELECTRODE 1 Piece(s) Available 7 Day(s) 4076.2±0.55

฿ 9,421.08

ELECTRODE 1 Piece(s) Available 7 Day(s) 8076.2±0.55

฿ 35,280.47

ELECTRODE 1 Piece(s) Available 7 Day(s) 30076.2±0.55

฿ 7,084.97

ELECTRODE 1 Piece(s) Available 7 Day(s) 4088.9± 0.7

฿ 12,768.12

ELECTRODE 1 Piece(s) Available 7 Day(s) 8088.9± 0.7

฿ 47,832.60

ELECTRODE 1 Piece(s) Available 7 Day(s) 30088.9± 0.7

฿ 9,117.12

ELECTRODE 1 Piece(s) Available 7 Day(s) 40101± 0.7

฿ 16,430.20

ELECTRODE 1 Piece(s) Available 7 Day(s) 80101± 0.7

฿ 61,565.32

ELECTRODE 1 Piece(s) Available 7 Day(s) 300101± 0.7

Loading...

  1. 1

Specification Table

Electrode Blank Round Bar Electrode Tellurium Copper: Related Image
Model Number
CUTE-R (Round Electrode)
Diameter
D
Overall Length L
(Choice)
1040
80
300
12
15
20
25
30
40
45
50
63.5
76.2
88.9
101

Electrode blank tolerance
Model NumberSizeTellurium Copper
SizeTolerance
CUTE-RSize D10±0.04
12 to 20±0.06
25 to 30±0.08
40 to 50±0.10
63.5±0.3
76.2±0.55
88.9 to 101±0.7

Click here for the features of the copper electrode by material >> Copper Electrode Technical Information

 

Delivery Date

Electrode Blank Round Bar Electrode Tellurium Copper: Related Image

Basic Information

Material Tellurium-containing Copper (Free Cutting Copper)