(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tough pitch copper. It is the most widely used copper, with excellent electrical and thermal conductivity.
Part Number |
---|
CU-RLPACK-10-500 |
CU-RLPACK-12-500 |
CU-RLPACK-14-500 |
CU-RLPACK-15-500 |
CU-RLPACK-16-500 |
CU-RLPACK-18-500 |
CU-RLPACK-20-500 |
CU-RLPACK-25-500 |
CU-RLPACK-30-500 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Diameter D (mm) | D Tolerance (mm) |
---|---|---|---|---|---|---|---|---|
฿ 3,669.68 | ELECTRODE | 1 Pack(s) | 8 Pieces Per Package | Available | 7 Day(s) | 10 | ±0.04 | |
฿ 5,242.58 | ELECTRODE | 1 Pack(s) | 8 Pieces Per Package | Available | 7 Day(s) | 12 | ±0.06 | |
฿ 8,876.13 | ELECTRODE | 1 Pack(s) | 8 Pieces Per Package | Available | 7 Day(s) | 14 | ±0.06 | |
฿ 10,149.68 | ELECTRODE | 1 Pack(s) | 8 Pieces Per Package | Available | 7 Day(s) | 15 | ±0.06 | |
฿ 11,423.23 | ELECTRODE | 1 Pack(s) | 8 Pieces Per Package | Available | 7 Day(s) | 16 | ±0.06 | |
฿ 13,323.87 | ELECTRODE | 1 Pack(s) | 8 Pieces Per Package | Available | 7 Day(s) | 18 | ±0.06 | |
฿ 15,545.81 | ELECTRODE | 1 Pack(s) | 8 Pieces Per Package | Available | 7 Day(s) | 20 | ±0.06 | |
฿ 23,136.77 | ELECTRODE | 1 Pack(s) | 8 Pieces Per Package | Available | 7 Day(s) | 25 | ±0.08 | |
฿ 32,668.02 | ELECTRODE | 1 Pack(s) | 8 Pieces Per Package | Available | 7 Day(s) | 30 | ±0.08 |
Loading...
Diameter D | Overall Length L | Pack Number contained in a packet |
10 | 500 | 8 |
12 | 500 | |
14 | 500 | |
15 | 500 | |
16 | 500 | |
18 | 500 | |
20 | 500 | |
25 | 500 | |
30 | 500 |
Model Number | Type | Size | Tough Pitch Copper / Oxygen-Free Copper | |
Size | Tolerance | |||
CU-R | Round Bar Type | Size D | 4 to 10 | ±0.04 |
12 to 20 | ±0.06 | |||
25 to 35 | ±0.08 | |||
40 to 50 | ±0.10 | |||
55 to 100 | ±0.3% |
Total Length L(mm) | 500 | Pieces/Pack(Piece) | 8 | Material | Tough Pitch Copper (C1100) |
---|
How can we improve?
How can we improve?