(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
12 applicable manufacturers. A wide range of variation for application in a variety of machine types
Part Number |
---|
WFLF-A |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Coupler | Applicable manufacturer | Major Diameter (mm) | Height (mm) | Minor Diameter (mm) | Coupler | Precision (Equivalent in μm) | Overview/Applicable Models (reference) | Pressure method | External Casing | Shaped Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,083.19 | FILTER | 1 Pack(s) | 2 Pieces Per Package | Available | 5 Day(s) | None | Fanuc Corporation | 340 | 450 | 46 | None | 3 µm | MODEL (O / P / Q / R / S / V) / TAPECUT (W0 / W1 / W2 / W3 / W4) | Inter pressure | Included | A |
Loading...
Model Number | Type | Applicable Manufacturer | Major diameter | Inner diameter | Height | Pressure Method | Coupler | Outer Casing | Accuracy (Equivalent µm) | [ ! ]Applicable Models (reference) |
WFLM | B | Mitsubishi Electric Corporation | 260 | 29 | 340 | Major Pressure | N | N | 5 µm | DWC-(70 / 90 / 90P / 110 / 200) N |
C | 300 | 500 | Inter pressure | Y | 3 µm | DWC-(70 / 90 / 90P / 110 / 200) F / G / H / HA / U DWC-(90 / 110) C1 / C2 | ||||
D | 58 | Inter And Major pressure | Side Coupler | DWC-(90 / 90S / 110 / 110S / 110P) A / B / S / Z / Z-P | ||||||
WFLSD | A | Sodick Co.,Ltd | 150 | 33 | 350 | Major Pressure | N | N | 5 µm | G3A / GOW (3 / 5) / (330 / 453 / 654) W / AW (330 / 453) EPOC (3W / 3WS / 300 / 500 / 600 / 800) |
B | 260 | 46 | 280 | A (350 / 350S / 350W / 350SSW / 500 / 500W) / AW (330 / 453) AP (200 / 300 / 330 / 450) / EPOC (300 / 500 / 600 / 800 / 1100) | ||||||
C | 340 | 450 | Inter pressure | Y | 3 µm | A (350 / 350S / 350W / 350SS / 350SSW / 300W / 320D / 500 / 500W / 530D) A (600W / 750W) / BF (250 / 275 / 280L) / AQ750L | ||||
WFLJ | A | Japacks | 150 | 33 | 350 | Major Pressure | N | 5 µm | LS (250 / 350 / 500 / 800 / 100) / L330A / LPA3A / LH3A / LF3A LDM (35 / 50) / EX-P20 / LXR (35 / 50 / 80 / 100) | |
B | 340 | 46 | 450 | Inter pressure | Y | 3 µm | JL (20 / 35 / 55) | |||
WFLF | A | FANUC CORPORATION | MODEL (O / P / Q / R / S / V) / TAPECUT (W0 / W1 / W2 / W3 / W4) | |||||||
WFLMF | A | Makino Milling Machine | 260 | 280 | Major Pressure | N | 5 µm | EC-(3040 / 3141 / 7050 / 3141S) / EC-3025 (Later Model) / EA3040 | ||
B | 300 | 58 | 500 | Inter And Major pressure | Side Coupler | Y | 3 µm | EE (3 / 6 / 6L) / EQ5 / EH (3 / 6) / EQH5 / EQF5 / MUQ32 / EC (32 / 64) MU43 / ECQ53 | ||
WFLH | B | Hitachi Seiko | 46 | 340 | Inter pressure | N | H-CUT304 (N / P / S / HP) / H-CUT406 (N / B / P / S) | |||
C | 58 | 500 | Inter And Major pressure | H-CUT203 (M / Q) | ||||||
D | Side Coupler | (3 / 4 / 5 / 6 / 8) Q / 3HP | ||||||||
WFLHS | A | Hitachi Seiki | 260 | 46 | 280 | Major Pressure | N | N | 5 µm | PW500B |
WFLSE | A | Seibu Electric & Machinery | 150 | 33 | 350 | EW (300 / 450 / 600 / 700 / 1000) K1 / EWP (300A / 300B) EW (25 / 30N / 35 / 250 / 400 / 600) / EW (300 / 400 / 600 / 1000) F | ||||
B | 300 | 58 | 500 | Inter And Major pressure | Side Coupler | Y | 3 µm | EW (A5 / A5S / A7S) / EW (300 / 450 / 600 / 700 / 1000) K2 EW-C3 / EWP-B3S | ||
WFLB | B | Brother | 29 | Inter pressure | N | HS (300 / 350 / 3100 / 3600 / 5100) | ||||
WFLW | A | Wasino | 260 | 50 | 400 | Major Pressure | N | 5 µm | TW (430 / 530) / FW350 | |
WFLSH | A | GF Agie Charmilles | 150 | 33 | 360 | ROBOFIL (100 / 200 / 400 / 600) | ||||
WFLA | A | GF Agie Charmilles | AGIECUT (100D / 200D / 300D) |
Product Model | Filter for wire electrical discharge machine |
---|
Please check the type/dimensions/specifications of the part WFLF-A in the Filter series.
Part Number |
---|
WFLA-A |
WFLB-B |
WFLH-B |
WFLH-C |
WFLH-D |
WFLHS-A |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Coupler | Applicable manufacturer | Major Diameter (mm) | Height (mm) | Minor Diameter (mm) | Coupler | Precision (Equivalent in μm) | Overview/Applicable Models (reference) | Pressure method | External Casing | Shaped Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,590.60 | 1 Pack(s) | 2 Pieces Per Package | Available | 5 Day(s) | None | GF Agie Charmilles | 150 | 360 | 33 | None | 5 µm | AGIECUT (100D / 200D / 300D) | External Pressure | None | A | |
฿ 9,026.22 | 1 Pack(s) | 2 Pieces Per Package | Available | 5 Day(s) | None | Brother | 300 | 500 | 29 | None | 3 µm | HS (300 / 350 / 3100 / 3600 / 5100) | Inter pressure | Included | B | |
฿ 9,096.04 | 1 Pack(s) | 2 Pieces Per Package | Available | 5 Day(s) | None | Hitachi Seiko | 300 | 340 | 46 | None | 3 µm | H-CUT304 (N / P / S / HP) / H-CUT406( N / B / P / S) | Inter pressure | Included | B | |
฿ 11,257.60 | 1 Pack(s) | 2 Pieces Per Package | Available | 5 Day(s) | None | Hitachi Seiko | 300 | 500 | 58 | None | 3 µm | H-CUT203 (M / Q) | Internal/External pressure | Included | C | |
฿ 11,257.60 | 1 Pack(s) | 2 Pieces Per Package | Available | 5 Day(s) | Included | Hitachi Seiko | 300 | 500 | 58 | Side Coupler | 3 µm | (3 / 4 / 5 / 6 / 8) Q / 3HP | Internal/External pressure | Included | D | |
฿ 5,125.99 | 1 Pack(s) | 2 Pieces Per Package | Available | 5 Day(s) | None | Hitachi Seiko | 260 | 280 | 46 | None | 5 µm | PW500B | External Pressure | None | A |
How can we improve?
How can we improve?