(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Stepped parallel block is recommended when you are worried about cutting tool interference
·Specify the height direction in 1 mm increments and freely adjust the gripping width of the workpiece
·Raw material type that is safe even if tool interferes and hardening material type with little settling are available
Part Number |
---|
PPBS100-[20-50/1] |
PPBS125-[20-50/1] |
PPBS150-[30-60/1] |
PPBS160-[30-60/1] |
PPBS175-[30-70/1] |
PPBS200-[30-70/1] |
PPBSH100-[20-50/1] |
PPBSH125-[20-50/1] |
PPBSH150-[30-60/1] |
PPBSH160-[30-60/1] |
PPBSH175-[30-70/1] |
PPBSH200-[30-70/1] |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | W (mm) | Material | A (mm) | Hardness | T | Quantity per package | H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PARALLEL BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | 175 | Quenched Materials (SK3) | - | - | 10 | 2 | 20 ~ 50 | ||
- | PARALLEL BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | 200 | Quenched Materials (SK3) | - | - | 10 | 2 | 20 ~ 50 | ||
- | PARALLEL BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | 160 | Quenched Materials (SK3) | - | - | 10 | 2 | 30 ~ 60 | ||
- | PARALLEL BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | - | - | 200 | - | - | - | 30 ~ 60 | ||
- | PARALLEL BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | - | - | 100 | - | - | - | 30 ~ 70 | ||
- | PARALLEL BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | - | - | 150 | - | - | - | 30 ~ 70 | ||
- | PARALLEL BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | 100 | Quenched Materials (SK3) | - | 55 – 60 HRC | - | - | 20 ~ 50 | ||
- | PARALLEL BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | 125 | Quenched Materials (SK3) | - | 55 – 60 HRC | - | - | 20 ~ 50 | ||
- | PARALLEL BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | 150 | Quenched Materials (SK3) | - | 55 – 60 HRC | - | - | 30 ~ 60 | ||
- | PARALLEL BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | 200 | Quenched Materials (SK3) | - | 55 – 60 HRC | - | - | 30 ~ 60 | ||
- | PARALLEL BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | 160 | Quenched Materials (SK3) | - | 55 – 60 HRC | - | - | 30 ~ 70 | ||
- | PARALLEL BLOCKS | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | 175 | Quenched Materials (SK3) | - | 55 – 60 HRC | - | - | 30 ~ 70 |
Loading...
Part Number | H 1mm Increment Designation | T | |
W | |||
PPBS Mild Steel (S45C) PPBSH Quenched Steel (SK3) | 100 | 20 ~ 50 | 10 |
125 | |||
150 | 30 ~ 60 | ||
160 | |||
175 | 30 ~ 70 | ||
200 |
Part Number | |
W H | |
PPBS Mild Steel (S45C) | 100 |
125 | |
150 | |
160 | |
175 | |
200 | |
PPBSH Quenched Steel (SK3) | 100 |
125 | |
150 | |
160 | |
175 | |
200 |
How can we improve?
How can we improve?