1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Lock Screw【1-5 Pieces Per Package】

High Lock Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 247.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Even if screw is turned, head that comes in contact with workpiece does not rotate, preventing damage to workpiece
·By inserting ball between head part and thread section, cutting force is transmitted to threaded part via ball, making it more difficult to loosen than conventional screws
·Tightening torque is directly converted into clamping force linearly, so fastening is stronger than conventional screws

High Lock Screw:Related Image
Part Number
BALPAT6-4.7
BALPAT6-8.5
BALPAT8-6.5
BALPAT8-9.5
BALPAT10-8.0
BALPAT10-11.5
BALTAN6-30
BALTAN6-50
BALTAN8-40
BALTAN8-60
BALTAN10-50
BALTAN10-70
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSM-L
(mm)
No.-D
(mm)
Material B
(mm)

(mm)
M x P (Coarse Thread) D
(mm)
T
(mm)
H
(mm)
④ Attachment (1 Piece) D ④Attachment (1 piece) s Suitable Screw S
(mm)
Quantity per package

฿ 378.00

BALTAN SCREW 1 Pack(s)

5 Pieces Per Package

3 Day(s) --6-4.7Polyacetal--------BALTAN665

฿ 460.00

BALTAN SCREW 1 Pack(s)

5 Pieces Per Package

3 Day(s) --6-8.5Polyacetal--------BALTAN685

฿ 416.00

BALTAN SCREW 1 Pack(s)

5 Pieces Per Package

3 Day(s) --8-6.5Polyacetal--------BALTAN885

฿ 479.00

BALTAN SCREW 1 Pack(s)

5 Pieces Per Package

3 Day(s) --8-9.5Polyacetal--------BALTAN8115

฿ 479.00

BALTAN SCREW 1 Pack(s)

5 Pieces Per Package

3 Day(s) --10-8.0Polyacetal--------BALTAN10105

฿ 554.00

BALTAN SCREW 1 Pack(s)

5 Pieces Per Package

3 Day(s) --10-11.5Polyacetal--------BALTAN10125

฿ 247.00

BALTAN SCREW 1 Piece(s) 3 Day(s) 106-30-Screw: SUS304 equivalent, Head/Ball: SUS440C322.8M6 x 1.043.534.76---

฿ 291.00

BALTAN SCREW 1 Piece(s) 3 Day(s) 106-50-Screw: SUS304 equivalent, Head/Ball: SUS440C342.8M6 x 1.043.534.76---

฿ 273.11

BALTAN SCREW 1 Piece(s) Same day 108-40-Screw: SUS304 equivalent, Head/Ball: SUS440C431.5M8 x 1.255.5546.58---

฿ 336.00

BALTAN SCREW 1 Piece(s) 3 Day(s) -8-60-Screw: SUS304 equivalent, Head/Ball: SUS440C451.5M8 x 1.255.5546.58---

฿ 365.00

BALTAN SCREW 1 Piece(s) 3 Day(s) 1010-50-Screw: SUS304 equivalent, Head/Ball: SUS440C540.4M10 x 1.5765810---

฿ 391.14

BALTAN SCREW 1 Piece(s) Same day 1010-70-Screw: SUS304 equivalent, Head/Ball: SUS440C560.4M10 x 1.5765810---

Loading...

  1. 1

Specifications

High Lock Screw:Related Image
High Lock Screw:Related Image

Part Number M x P
(Coarse Thread)
dBth(4) Attachment Accessory
(1 Piece)
MLDs
BALTAN630M6 x 1.0433.5322.84.76
5042.8
840M8 x 1.255.545431.56.58
6051.5
1050M10 x 1.5756540.48.010
7060.4
[ ! ]Please refer to BALPAT (>>below) if you wish to purchase the included attachments separately.

Part Number Compatible
Screw
s
No.D
BALPAT64.7BALTAN 66
8.58
86.5BALTAN 88
9.511
108.0BALTAN1010
11.512
[ ! ]This product is available in 5 pack units.
1 pack 5 Pieces (Attachments Only)

More Information


The head part contacting the workpiece will not rotate even when you turn the screw, preventing any unnecessary damage.
The ball between the head and the screw acts as a buffer against cutting resistance, which makes this product resistant to slackening compared to conventional models.
This product provides maximum fastening performance thanks to a design that converts tightening torque directly into clamping power in a linear fashion.