(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Since it has end flute, it can simultaneously correct the curvature of the hole with the milling function and improve the surface roughness with the burnishing function
·Direct reaming is possible without correction by an end mill after drilling a pilot hole
·Long type allows machining of deep holes
Part Number |
---|
SEC-HP-RMSCL3-2-[0.3-2.995/0.005]-[0.5-15/0.5]-[F,T] |
SEC-HP-RMSCL4-2-[2.005-3.995/0.005]-[0.5-30/0.5]-[F,T] |
SEC-HP-RMSCL6-4-[3.005-5.995/0.005]-[3-34/0.5]-[F,T] |
SEC-HP-RMSCLZ3-2-[2-2.995/0.005]-[0.5-15/0.5]-[5-45/1]-[F,T] |
SEC-HP-RMSCLZ4-2-[2-3.995/0.005]-[0.5-20/0.5]-[5-45/1]-[F,T] |
SEC-HP-RMSCLZ6-[2,4]-[3.005-5.995/0.005]-[3-34/0.5]-[5-45/1]-[F,T] |
SEC-RMSCL3-2-[0.3-2.995/0.005]-[0.5-15/0.5]-[F,T] |
SEC-RMSCL4-2-[2.005-3.995/0.005]-[0.5-30/0.5]-[F,T] |
SEC-RMSCL6-[2,4]-[3.005-5.995/0.005]-[3-34/0.5]-[F,T] |
SEC-RMSCLZ3-2-[2-2.995/0.005]-[0.5-15/0.5]-[5-45/1]-[F,T] |
SEC-RMSCLZ4-2-[2-3.995/0.005]-[0.5-20/0.5]-[5-45/1]-[F,T] |
SEC-RMSCLZ6-[2,4]-[3.005-5.995/0.005]-[3-34/0.5]-[5-45/1]-[F,T] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | No. | Bottom Blade Shape | Diameter Tolerance (mm) | Shank Diameter d (mm) | Number of Flutes (Sheet(s)) | Overall Length L (mm) | Neck Length (ℓ1) (mm) | Number of Flutes | Length Under Neck ℓ2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | REAMER | 1 Piece(s) | 7 Day(s) | 0.3 ~ 2.995 | 0.5 ~ 15 | 3 | F (Flat) / T (Center Dented) | 0 ~ 0.003 | 3 | 2 | 60 | - | 2 | - | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 2.005 ~ 3.995 | 0.5 ~ 30 | 4 | F (Flat) / T (Center Dented) | 0 ~ 0.003 | 4 | 2 | 80 | - | 2 | - | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 3.005 ~ 5.995 | 3 ~ 34 | 6 | F (Flat) / T (Center Dented) | 0 ~ 0.003 | 6 | 4 | 100 | - | 4 | - | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 2 ~ 2.995 | 0.5 ~ 15 | 3 | F (Flat) / T (Center Dented) | 0 ~ 0.003 | 3 | 2 | 60 | 5 ~ 45 | 2 | ℓ + ℓ1 ≦ 20 | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 2 ~ 3.995 | 0.5 ~ 20 | 4 | F (Flat) / T (Center Dented) | 0 ~ 0.003 | 4 | 2 | 80 | 5 ~ 45 | 2 | ℓ + ℓ1 ≦ 50 | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 3.005 ~ 5.995 | 3 ~ 34 | 6 | F (Flat) / T (Center Dented) | 0 ~ 0.003 | 6 | 4 | 100 | 5 ~ 45 | 2 ~ 4 | ℓ + ℓ1 ≦ 70 | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 0.3 ~ 2.995 | 0.5 ~ 15 | 3 | F (Flat) / T (Center Dented) | 0 ~ 0.005 | 3 | 2 | 60 | - | 2 | - | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 2.005 ~ 3.995 | 0.5 ~ 30 | 4 | F (Flat) / T (Center Dented) | 0 ~ 0.005 | 4 | 2 | 80 | - | 2 | - | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 3.005 ~ 5.995 | 3 ~ 34 | 6 | F (Flat) / T (Center Dented) | 0 ~ 0.005 | 6 | 4 | 100 | - | 2 ~ 4 | - | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 2 ~ 2.995 | 0.5 ~ 15 | 3 | F (Flat) / T (Center Dented) | 0 ~ 0.005 | 3 | 2 | 60 | 5 ~ 45 | 2 | ℓ + ℓ1 ≦ 20 | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 2 ~ 3.995 | 0.5 ~ 20 | 4 | F (Flat) / T (Center Dented) | 0 ~ 0.005 | 4 | 2 | 80 | 5 ~ 45 | 2 | ℓ + ℓ1 ≦ 50 | ||
- | REAMER | 1 Piece(s) | 7 Day(s) | 3.005 ~ 5.995 | 3 ~ 34 | 6 | F (Flat) / T (Center Dented) | 0 ~ 0.005 | 6 | 4 | 100 | 5 ~ 45 | 2 ~ 4 | ℓ + ℓ1 ≦ 70 |
Loading...
Model Number | Number of Flutes (Selection) | Blade Diameter D 0.005 mm Increment Designation | Blade Length ℓ 0.5 mm Increment Designation | Bottom Blade Shape (Selection) | Overall Length L | Shank Diameter d | |
No. | |||||||
SEC-RMSCL SEC-HP-RMSCL | 3 | 2 | 0.300 ~ 0.495 | 0.5 ~1.0 | T (Dished) F (Flat) | 60 | 3 |
3 | 2 | 0.500 ~ 1.500 | 0.5 ~5.0 | 60 | 3 | ||
3 | 2 | 1.505 ~ 2.000 | 0.5 ~ 10.0 | 60 | 3 | ||
3 | 2 | 2.005 ~ 2.995 | 0.5 ~ 15.0 | 60 | 3 | ||
4 | 2 | 2.005 ~ 3.995 | 0.5 ~ 30.0 | 80 | 4 | ||
6 | 4 | 3.005 ~ 5.995 | 3.0 ~ 34.0 | 100 | 6 |
Model Number | Number of Flutes (Selection) | Blade Diameter D 0.005 mm Increment Designation | Blade Length ℓ 0.5 mm Increment Designation | Neck Length ℓ1 1 mm Increment Designation | Bottom Blade Shape (Selection) | Length Under Neck Specified Range ℓ2 | Overall Length L | Shank Diameter d | |
No. | |||||||||
SEC-RMSCLZ SEC-HP-RMSCLZ | 3 | 2 | 2.000 ~ 2.995 | 0.5 ~ 15.0 | 5 ≦ ℓ1 ≦ 45 | T (Dished) F (Flat) | ℓ + ℓ1 ≦ 20 | 60 | 3 |
4 | 2 | 2.000 ~ 3.995 | 0.5 ~ 20.0 | ℓ + ℓ1 ≦ 50 | 80 | 4 | |||
6 | 2 4 | 3.005 ~ 5.995 | 3.0 ~ 34.0 | ℓ + ℓ1 ≦ 70 | 100 | 6 |
Model Number | Coating Addition |
SEC-RMSCL | ○ |
SEC-RMSCLZ | ○ |
SEC-HP-RMSCL | - |
SEC-HP-RMSCLZ | - |
Shank type | End Mill Shank | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Coating Presence | None |
---|---|---|---|---|---|
Groove Shape | Straight | Base-Blade Availability | Included | Tool Material Type | Carbide |
How can we improve?
How can we improve?