(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Blade relief type with a 4-flute structure
Part Number |
---|
SEC-TSEM4S6-[3-8/0.1]-[5-14/0.1]-[3-5/0.1] |
SEC-TSEM4S8-[3-8/0.1]-[5-18/0.1]-[3-7/0.1] |
SEC-TSEM4S10-[3-8/0.1]-[5-22/0.1]-[3-9/0.1] |
SEC-TSEM4S12-[3-10/0.1]-[5-26/0.1]-[3-11/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (D) (φ) | Shank Diameter (d) (mm) | Overall Length (L) (mm) | Flute Width (ℓ1) (mm) | Neck Diameter (d1) (mm) | Neck Length (ℓ2) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | END MILL | 1 Piece(s) | 5 Day(s) | 6 | 6 | 45 | 3 ~ 8 | 3 ~ 5 | 5 ~ 14 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 8 | 8 | 55 | 3 ~ 8 | 3 ~ 7 | 5 ~ 18 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 10 | 65 | 3 ~ 8 | 3 ~ 9 | 5 ~ 22 | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | 12 | 12 | 75 | 3 ~ 10 | 3 ~ 11 | 5 ~ 26 |
Loading...
Model Number | Flute Width ℓ1 0.1 mm Increment Designation | Neck Length ℓ2 0.1 mm Increment Designation | Neck Diameter d1 0.1 mm Increment Designation | Overall Length L | Shank Diameter d | |
Flute Diameter D | ||||||
SEC-TSEM4S (Non-Coated Type) TSC-TSEM4S (TS Coating Type) | 6 | 3.0 ~8.0 | ℓ1+2≤ℓ2≤14 | 3.0 ~5.0 | 45 | 6 |
8 | 3.0 ~8.0 | ℓ1+2≤ℓ2≤18 | 3.0 ~7.0 | 55 | 8 | |
10 | 3.0 ~8.0 | ℓ1+2≤ℓ2≤22 | 3.0 ~9.0 | 65 | 10 | |
12 | 3.0 ~ 10.0 | ℓ1+2≤ℓ2≤26 | 3.0 ~ 11.0 | 75 | 12 |
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Processing Applications | Flat Surface / Side Surface | Geometry | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Additional Classification | Manufactured Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | □ |
How can we improve?
How can we improve?