1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Japan Switchboard & Control System Industries Association Guideline Label【5-50 Pieces Per Package】

Japan Switchboard & Control System Industries Association Guideline Label
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 569.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· Paste after removing oil, water, dust and dirt from the surface of the adherend.
· Choose a flat surface for the adherend to the extent possible.
· After pasting, firmly hold the label in close contact.
· Avoid use and storage in extremely high temperatures and humidity.

Material
Quality
SufacePolyvinyl Chloride-Based Film
Adhesive MaterialAcrylic Adhesive
Thickness80 ± 8 μm
Operating Temperature Range-20°C ~ +60°C
Minimum Operating Temperature15°C
Storage Period1 year
Place of UseIndoor

(i)Caution

  • Some products are scheduled to be discontinued from Febuary 2022. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

This is a warning label that is affixed to the inside of a switchboard to alert workers to the risk of electric shock, warnings, etc.

Specifications

Japan Power Distribution Control System Industries Association Guidelines Label:Related Image

Part NumberSize
Length x Width
(Unit: mm)
Quantity (Per Bag)
HS-B-08110 x 1155 Pieces (1 piece x 5 sheets)
HS-W-0830 x 15015 Pieces (3 piece x 5 sheets)
HS-1-0830 x 26100 Pieces (20 piece x 5 sheets)
HS-2-0830 x 26100 Pieces (20 piece x 5 sheets)
HS-3-0818 x 26100 Pieces (20 piece x 5 sheets)
HS-4-0830 x 26100 Pieces (20 piece x 5 sheets)
HS-5-0818 x 26100 Pieces (20 piece x 5 sheets)
HS-6-0835 x 4050 Pieces (10 piece x 5 sheets)

More Information

Japan Power Distribution Control System Industries Association Guidelines Label:Related Image
Part NumberTypeUse
HS-B-08Warning Main Body LabelStick to Back of Door
HS-W-08No Entry When Live LabelStick to Guard Plate Surface of Side Inspection Door of Cubicle
HS-1-08Electric Shock Hazard Label (Protection Plate)Stick to Front of Protection Plate
HS-2-08Electric Shock Hazard Label (Universal)Stick to Substrate
HS-3-08Drainage Hole LabelStick to Drainage Hole
HS-4-08Contact Danger LabelStick to Substrate
HS-5-08Insulation Resistance Measurement Prohibition LabelStick to Weak Current Circuit Terminal Area
HS-6-08Live Wire Construction Prohibition LabelStick to Mains Breaker
Part Number
HS-6-08
HS-B-08
HS-W-08
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFeatures Dimension width
(mm)
Dimension vertical
(mm)
Label contents Pack quantity
(Piece)

฿ 820.65

CABLE ACCESSORY 1 Pack(s)

50 Pieces Per Package

Available 7 Day(s) 10With Mains Breaker Part4035Live Wire Construction Prohibition Label50

฿ 569.03

CABLE ACCESSORY 1 Pack(s)

5 Pieces Per Package

Available 7 Day(s) 10With Door Rear Surfaces115110Warning Main Body Label5

฿ 1,323.87

CABLE ACCESSORY 1 Pack(s)

15 Pieces Per Package

Available 7 Day(s) 10Stick to Guard Plate Surface on the Inspection Door Side of the Cubicle15030No Entry When Live Label15

Loading...

  1. 1

Basic Information

Language Japanese