(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·A square spacer, brass vertical type · Please select according to the application, size, etc.
Model Number | M | H |
VAB | 2.6 | 6 |
3 | 6 | |
3 | 8 | |
3 | 10 | |
4 | 10 |
Part Number |
---|
VAB-2.6-6 |
VAB-3-6 |
VAB-3-8 |
VAB-3-10 |
VAB-4-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Size | Height (mm) | M screw (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 81.29 | SPACER | 1 Piece(s) | Available | 3 Day(s) | 10 | M2.6 | 6 | 2.6 | |
฿ 81.29 | SPACER | 3 Piece(s) | Available | 3 Day(s) | 10 | M3 | 6 | 3 | |
฿ 81.29 | SPACER | 2 Piece(s) | Available | 3 Day(s) | 10 | M3 | 8 | 3 | |
฿ 81.29 | SPACER | 2 Piece(s) | Available | 3 Day(s) | 10 | M3 | 10 | 3 | |
฿ 81.29 | SPACER | 2 Piece(s) | Available | 3 Day(s) | 10 | M4 | 10 | 4 |
Loading...
Application | For Circuit Board / Square | Spacer Shape | Female - Female | Material | Brass |
---|
How can we improve?
How can we improve?