Wiring Duct (No Upper Slit)

Caution
Product Description
Material: Rigid PVC resin (UL94V-0) Color: Gray Operating temperature range (°C): -20 to 60 Wiring duct without notches in the upper part to firmly fix the top lid Edgeless type with chamfered inner and outer surfaces of the wiring holes. It is effective for protecting cable that has thin insulated coating such as communication wires. There are no notches in the upper part of the wiring hole, so even long cable stay durable and do not bend. The upper part of the wiring hole can be easily cut with wire cutters, etc. The stabilizer added to PVC resin does not contain lead. (lead-free)

● Edgeless type with chamfering on the inside and outside of the through-hole.
● Effective for protecting communication wire and other wires with thin insulation coating.
● No notch in the upper part of the through hole, keeping even long lengths sturdy without deflection.
● The through hole upper part can be easily cut with wire cutters, etc.
● Stabilizer added to polyvinyl chloride resin does not contain lead. (Lead-free)
Specification Table
| Model | Size | Number of Wires Stored (IV 2 mm2 conversion) | |||||||
| A | B | C | D | E | F | G | H | ||
| BDR-232 | 20 | 30 | 8 | 13 | 8 | 2 | 20 | 4.5 | 20 |
| BDR-242 | 25 | 40 | 6 | 18 | 11 | 35 | |||
| BDR-342 | 30 | 40 | |||||||
| BDR-442 | 40 | 55 | |||||||
| BDR-642 | 60 | 85 | |||||||
| BDR-262 | 25 | 60 | 38 | 11.5 | 55 | ||||
| BDR-362 | 30 | 65 | |||||||
| BDR-462 | 40 | 85 | |||||||
| BDR-562 | 50 | 105 | |||||||
| BDR-662 | 60 | 130 | |||||||
| BDR-862 | 80 | 180 | |||||||
| BDR-382 | 30 | 80 | 58 | 11 | 85 | ||||
| BDR-482 | 40 | 115 | |||||||
| BDR-682 | 60 | 180 | |||||||
| BDR-882 | 80 | 240 | |||||||
| BDR-312 | 30 | 100 | 9 | 76 | 90 | ||||
| BDR-412 | 40 | 130 | |||||||
| BDR-612 | 60 | 75 | 12 | 25 | 11.5 | 220 | |||
| BDR-812 | 80 | 300 | |||||||
| BDR-112 | 100 | 370 | |||||||
| Model | Overall Length (L) | Weight (g/piece) |
| BDR-232 | 1,000 mm | 195 |
| BDR-242 | 350 | |
| BDR-342 | 365 | |
| BDR-442 | 430 | |
| BDR-642 | 555 | |
| BDR-262 | 390 | |
| BDR-362 | 425 | |
| BDR-462 | 490 | |
| BDR-562 | 560 | |
| BDR-662 | 610 | |
| BDR-862 | 760 | |
| BDR-382 | 525 | |
| BDR-482 | 585 | |
| BDR-682 | 730 | |
| BDR-882 | 855 | |
| BDR-312 | 635 | |
| BDR-412 | 710 | |
| BDR-612 | 815 | |
| BDR-812 | 980 | |
| BDR-112 | 1,170 |
■ Overall length 2 m (price per 1 box)
| Model | Overall Length (L) | 1 box Quantity | Weight (g/piece) |
| BDR-232-10P | 2,000 mm | 10 pcs | 390 |
| BDR-242-10P | 10 pcs | 700 | |
| BDR-342-10P | 10 pcs | 730 | |
| BDR-442-10P | 10 pcs | 860 | |
| BDR-642-10P | 10 pcs | 1,110 | |
| BDR-262-10P | 10 pcs | 780 | |
| BDR-362-10P | 10 pcs | 850 | |
| BDR-462-10P | 10 pcs | 980 | |
| BDR-562-10P | 10 pcs | 1,120 | |
| BDR-662-10P | 10 pcs | 1,220 | |
| BDR-862-10P | 10 pcs | 1,520 | |
| BDR-382-10P | 10 pcs | 1,050 | |
| BDR-482-10P | 10 pcs | 1,170 | |
| BDR-682-10P | 10 pcs | 1,460 | |
| BDR-882-10P | 10 pcs | 1,710 | |
| BDR-312-10P | 10 pcs | 1,270 | |
| BDR-412-10P | 10 pcs | 1,420 | |
| BDR-612-10P | 10 pcs | 1,630 | |
| BDR-812-8P | 8 pcs | 1,960 | |
| BDR-112-6P | 6 pcs | 2,340 |
Overview Specifications
Processing method
Dimensions
(Unit: mm)