1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Conduit Connector (45° Angle)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 363.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● 45° angle model connector to connect conduits to thick steel screw electrical tubing and round model connectors with PF or CTG screws.
● Comes with a lock nut, allowing it to be mounted to panels, and the connector panel joint surface is fitted with a seal gasket.

· Depending on the quantity of your order, the delivery time may require an estimate.

Product Description

Metal conduit connector for FAG / FSV / FTUB / FSN series only (45°angle model).
Space-saving wiring is possible since the connector is bent at 45 degrees.

Specifications

Metal Conduit Connector (45° Angle):Related Image

(mm)
Model NumberApplicable ConduitsThick Steel Screw A
B
Inner Diameter
C
Length before tighteningOpposite Sides
D
Diagonal
D'

Weight
(g)
TypeSizeCable Conduit
Screw Nominal
Parallel Screw
Nominal for Pipes
Recommended
Mounting Hole Diameter
L1L2
TypeSize
MH10-16FAG
FSV
FTUB
FSN
10CTG-16PF-1/221148.229412931.588
12-1612211410.730422931.586
16-161621141435482931.5140
16-2216CTG-22PF-3/427141435483639144
22-2222271418.936493639158
28-2828CTG-28PF-1341624.544604751268

More Information

Metal Conduit Connector (45° Angle):Related Image
Metal Conduit Connector (45° Angle):Related Image

Metal Conduit Connector (45° Angle):Related Image

■ Usage Method
Cut a conduit to the required length and insert into (1) cover nut and then (2) tightening ring along conduit outer diameter.
Screw (3) guide collar into the inner threading of the conduit, insert into the body (4), and tighten (1) cover nut and (4) body screw.
When attaching to a mounting panel, tighten with (5) lock nut. (Some connectors do not include lock nut.)
Part Number
MH10-16
MH12-16
MH16-16
MH16-22
MH22-22
MH28-28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew size Conforming conduit size (FAG, FSV, FSN)

฿ 363.36

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) CTG-16 PF-1/210

฿ 379.80

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) CTG-16 PF-1/212

฿ 567.71

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) CTG-16 PF-1/216

฿ 547.16

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) CTG?22 PF?3/416

฿ 576.52

CABLE ACCESSORY 1 Piece(s) 3 Day(s) CTG?22 PF?3/422

฿ 837.82

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) CTG?28 PF?128

Loading...

  1. 1

Basic Information

Type Connector Material Blackheart Malleable Cast Iron (Nickel Plating) Material Blackheart Malleable Cast Iron (Nickel-plated)
Type 45° Angle