(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• H05VK / H07VK Power and Control Cable European standard.
• Compliant Standard CE (European Conformity)
• Conductor Fine-wired copper conductor of bare copper strands in line
• Conductor class 5 acc. IEC 60228
• Flame-retardant according to IEC 60332-1-2
• Core insulation: Based on PVC material
• Norm references cable type certification acc. EN 50525-2-31
• 300/500 V cable for resistant single-core electric wire.
• Conductor temperature range is -40°C to +70°C
• Can order cable for 3 sizes of length. (10m,50m and 100m)
• Minimum bending radius according to EN 50565-1
Model Number | Section Area (mm2) | Color |
H05VK | 0.5 * (AWG20) | BK (Black) LB (Light Blue) R (Red) DB (Dark Blue) O (Orange) GY (Green / Yellow) |
0.75* (AWG19) | ||
1.0* (AWG18) | ||
H07VK | 1.5 * (AWG16) | |
2.5* (AWG14) | ||
4.0* (AWG12) | ||
6.0* (AWG10) | ||
10* (AWG8) | ||
16* (AWG6) | ||
25* (AWG4) | ||
35 * (AWG2) |
Operating Temperature Range | -30 ~ 70°C |
Standard Acquired | H05VK/H07VK |
Bending Radius | Finished Outer Diameter x 8 (Fixed Part Only) |
Model Number | Section Area (mm2) | Color | Total Length (m) | Conductor Configuration Reference Approx. (Cable / mm) | Finished Outer Diameter (mm) | Max. Conductor Resistance Ω/km (20 °C) | Test Voltage (V) | Insulation Properties (GΩ x cm) | Allowable Current A (30 °C) | Approximate Weight (kg / km) |
H05VK | 0.5 * (AWG20) | BK (Black) LB (Light Blue) R (Red) DB (Dark Blue) O (Orange) GY (Green / Yellow) | 10 / 50 / 100 | 16 x 0.20 | 2.1 | 39.0 | 2000 | Above 20 | 12 | 4.8 |
0.75* (AWG19) | 24 x 0.20 | 2.4 | 26.0 | 15 | 7.2 | |||||
1.0 * (AWG18) | 32 x 0.20 | 2.6 | 19.5 | 19 | 9.6 | |||||
H07VK | 1.5 * (AWG16) | 30 x 0.25 | 3.0 | 13.3 | 2500 | 24 | 14.4 | |||
2.5 * (AWG14) | 50 x 0.25 | 3.7 | 7.98 | 32 | 24 | |||||
4.0 * (AWG12) | 56 x 0.30 | 4.3 | 4.95 | 42 | 38 | |||||
6.0 * (AWG10) | 84 x 0.30 | 4.9 | 3.30 | 54 | 58 | |||||
10 * (AWG8) | 80 x 0.40 | 6.5 | 1.91 | 73 | 96 | |||||
16 * (AWG6) | 128 x 0.40 | 8.0 | 1.21 | 98 | 153.6 | |||||
25 * (AWG4) | 200 x 0.40 | 9.8 | 0.78 | 129 | 240 | |||||
35 * (AWG2) | 280 x 0.40 | 11.0 | 0.554 | 158 | 336 |
Color Section Area (mm2) | G/Y (Green / Yellow) | BK (Black) | LB (Light Blue) | R (Red) | DB (Dark Blue) | O (Orange) |
0.5 * (AWG20) | ● | ● | ● | ● | ● | ● |
0.75* (AWG19) | ● | ● | ● | ● | ● | ● |
1.0* (AWG18) | ● | ● | ● | ● | ● | ● |
1.5 * (AWG16) | ● | ● | ● | ● | ● | ● |
2.5* (AWG14) | ● | ● | ● | ● | - | - |
4.0* (AWG12) | ● | ● | ● | ● | - | - |
6.0* (AWG10) | ● | ● | ● | - | - | - |
10* (AWG8) | ● | ● | ● | - | - | - |
16* (AWG6) | ● | ● | ● | - | - | - |
25* (AWG4) | ● | ● | - | - | - | - |
35 * (AWG2) | ● | ● | - | - | - | - |
Ambient Temperature (°C) | 10 | 15 | 20 | 25 | 30 | 35 | 40 |
Current Reduction Factor | 1.22 | 1.17 | 1.12 | 1.06 | 1.00 | 0.94 | 0.87 |
Ambient Temperature (°C) | 45 | 50 | 55 | 60 | |||
Current Reduction Factor | 0.79 | 0.71 | 0.61 | 0.5 |
Part Number |
---|
H05VK-0.5-DB-100 |
H05VK-0.75-GY-10 |
H05VK-1.0-GY-100 |
H07VK-2.5-GY-100 |
H07VK-6.0-BK-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Finished outer diameter (mm) | Sheath (outer coating) color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,396.55 | CABLE | 1 Piece(s) | Same day | 100 | 0.5 | 20 | 2.1 | [Blue] Dark blue | ||
฿ 329.06 | CABLE | 1 Piece(s) | Same day | 10 | 0.75 | 19 | 2.4 | [Other] Green/Yellow | ||
฿ 1,963.15 | CABLE | 1 Piece(s) | Same day | 100 | 1 | 18 | 2.6 | [Other] Green/Yellow | ||
฿ 4,110.20 | CABLE | 1 Piece(s) | Same day | 100 | 2.5 | 14 | 3.7 | [Other] Green/Yellow | ||
฿ 1,412.90 | CABLE | 1 Piece(s) | Same day | 10 | 6 | 10 | 4.9 | Black |
Loading...
Number Of Cores(Core) | 1 | Shield | None | Representative Standard | CE |
---|---|---|---|---|---|
Sheath (outer coating) material | PVC | Power supply/signal | Dual use |
How can we improve?
How can we improve?