(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Weak Current Circuit General-purpose Signals Cable with Shield
Model Number | ||||
Model Number | Color-separated | Section Area (mm2) | Number of Cores | Total Length or Specified Length (m) |
SCIC | B Type | 0.18 | 2 | 1 ~ 100 (Specified Length per 1 m Increment) |
3 | ||||
4 | ||||
5 | ||||
6 | ||||
7 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
24 | ||||
30 | ||||
40 | ||||
50 | ||||
60 | ||||
MVVS | A Type 13-Color Identification B Type 14-Color Identification | 0.3 | 2 | |
3 | ||||
4 | ||||
5 | ||||
6 | ||||
7 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
30 | ||||
40 | ||||
0.5 | 2 | |||
3 | ||||
4 | ||||
5 | ||||
6 | ||||
7 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
30 | ||||
40 | ||||
0.75 | 2 | |||
3 | ||||
4 | ||||
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
30 | ||||
40 | ||||
1.25 | 2 | |||
3 | ||||
4 | ||||
5 | ||||
6 | ||||
7 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 | ||||
30 | ||||
2 | 2 | |||
3 | ||||
4 | ||||
5 | ||||
6 | ||||
7 | ||||
8 | ||||
10 |
MVVS - A | Wire Core No. | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24 | 25 | 26 | 27 | 28 | 29 | 30 |
Insulator Color | Black | White | Red | Green | Yellow | Brown | Blue | Gray | Orange | Light Blue | Pink | Young Leaf | Purple | White | White | White | White | White | White | White | Gray | Gray | Gray | Gray | Gray | Yellow | Yellow | Yellow | Yellow | Yellow | |
Color of Identification Line | Black | Red | Green | Yellow | Brown | Blue | Orange | Black | White | Red | Green | Orange | Black | Gray | Red | Green | Orange | ||||||||||||||
Wire Core No. | 31 | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 | 56 | 57 | 58 | 59 | 60 | |
Insulator Color | Light Blue | Light Blue | Light Blue | Light Blue | Light Blue | Pink | Pink | Pink | Pink | Pink | |||||||||||||||||||||
Color of Identification Line | Black | White | Red | Green | Orange | Black | White | Red | Green | Orange |
SCIC - B | Wire Core No. | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24 | 25 | 26 | 27 | 28 | 29 | 30 |
Insulator Color | Black | White | Red | Green | Yellow | Brown | Blue | Purple | Gray | Pink | White | Red | Green | Yellow | Brown | Blue | Purple | Gray | Pink | Light Green | Black | Red | Green | Yellow | Brown | Blue | Purple | Gray | Pink | Light Green | |
Color of Identification Line | - | - | - | - | - | - | - | - | - | - | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | White | White | White | White | White | White | White | White | White | White | |
Wire Core No. | 31 | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 | 56 | 57 | 58 | 59 | 60 | |
Insulator Color | White | Green | Yellow | Brown | Blue | Purple | Gray | Pink | Light Green | Orange | White | Red | Yellow | Brown | Blue | Purple | Gray | Pink | Light Green | Orange | White | Red | Green | Brown | Blue | Purple | Gray | Pink | Light Green | Orange | |
Color of Identification Line | Red | Red | Red | Red | Red | Red | Red | Red | Red | Red | Green | Green | Green | Green | Green | Green | Green | Green | Green | Green | Yellow | Yellow | Yellow | Yellow | Yellow | Yellow | Yellow | Yellow | Yellow | Yellow |
MVVS - B | Wire Core No. | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24 | 25 | 26 | 27 | 28 | 29 | 30 |
Insulator Color | Black | White | Red | Green | Yellow | Brown | Blue | Purple | Gray | Pink | Light Green | Orange | Light Blue | Violet | White | Red | Green | Yellow | Brown | Blue | Purple | Gray | Pink | Light Green | Orange | Light Blue | Violet | Black | Red | Green | |
Color of Identification Line | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | White | White | White | |
Wire Core No. | 31 | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 | 56 | 57 | 58 | 59 | 60 | |
Insulator Color | Yellow | Brown | Blue | Purple | Gray | Pink | Light Green | Orange | Light Blue | Violet | |||||||||||||||||||||
Color of Identification Line | White | White | White | White | White | White | White | White | White | White |
Model Number | Section Area (mm2) | Number of Cores | AWG Size Reference *1 | Twisted Structure (See Figure) | Number of Wire Cores | *5 | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *4 | |||||||
Allowable Current A (30°C)* 2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩ km (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
MVVS-A | 0.3 | 2 | 22 | Core / Layer Stranding | 2 | 5.0 | 38 | 4 | 63.2 | 5 | 500 | 12/0.18 | 0.7 | N/A | 0.3 | PVC | 1.3 | 0.90 | PVC | - | - |
3 | 3 | 5.2 | 43 | 4 | - | - | |||||||||||||||
4 | 4 | 5.5 | 49 | 3 | - | - | |||||||||||||||
5 | 5 | 6.2 | 50 | 3 | 1.00 | - | - | ||||||||||||||
6 | 6 | 6.6 | 55 | 3 | - | - | |||||||||||||||
7 | 7 | 6.6 | 60 | 3 | - | - | |||||||||||||||
8 | 8 | 7.0 | 65 | 3 | - | - | |||||||||||||||
10 | 10 | 7.9 | 75 | 2 | - | - | |||||||||||||||
12 | 12 | 8.1 | 95 | 2 | - | - | |||||||||||||||
16 | 16 | 8.8 | 125 | 2 | - | - | |||||||||||||||
20 | 20 | 9.4 | 145 | 2 | - | - | |||||||||||||||
30 | 30 | 11.0 | 220 | 2 | - | - | |||||||||||||||
40 | 40 | 12.2 | 245 | 1 | - | - | |||||||||||||||
0.5 | 2 | 20 | 2 | 5.4 | 45 | 6 | 37.8 | 20/0.18 | 0.9 | 0.3 | 1.5 | 0.90 | - | - | |||||||
3 | 3 | 5.6 | 52 | 5 | - | - | |||||||||||||||
4 | 4 | 6.0 | 63 | 5 | - | - | |||||||||||||||
5 | 5 | 6.8 | 65 | 4 | 1.00 | - | - | ||||||||||||||
6 | 6 | 7.2 | 70 | 4 | - | - | |||||||||||||||
7 | 7 | 7.2 | 80 | 4 | - | - | |||||||||||||||
8 | 8 | 7.7 | 85 | 4 | - | - | |||||||||||||||
10 | 10 | 8.7 | 115 | 3 | - | - | |||||||||||||||
12 | 12 | 8.9 | 130 | 3 | - | - | |||||||||||||||
16 | 16 | 9.8 | 170 | 3 | - | - | |||||||||||||||
20 | 20 | 10.5 | 200 | 3 | - | - | |||||||||||||||
30 | 30 | 12.3 | 280 | 2 | - | - | |||||||||||||||
40 | 40 | 14.0 | 350 | 2 | 1.10 | - | - | ||||||||||||||
0.75 | 2 | 18 | 2 | 5.8 | 54 | 8 | 25.1 | 30/0.18 | 1.1 | 0.3 | 1.7 | 0.90 | - | - | |||||||
3 | 3 | 6.0 | 65 | 7 | - | - | |||||||||||||||
4 | 4 | 6.5 | 78 | 6 | - | - | |||||||||||||||
5 | 5 | 7.3 | 90 | 5 | 1.00 | - | - | ||||||||||||||
6 | 6 | 7.8 | 105 | 5 | - | - | |||||||||||||||
8 | 8 | 8.3 | 125 | 5 | - | - | |||||||||||||||
10 | 10 | 9.5 | 160 | 4 | - | - | |||||||||||||||
12 | 12 | 9.8 | 175 | 4 | - | - | |||||||||||||||
16 | 16 | 10.7 | 220 | 4 | - | - | |||||||||||||||
20 | 20 | 11.5 | 260 | 3 | 1.10 | - | - | ||||||||||||||
30 | 30 | 13.9 | 365 | 3 | - | - | |||||||||||||||
1.25 | 2 | 16 | 2 | 7.0 | 77 | 11 | 15.1 | 50/0.18 | 1.5 | 0.4 | 2.3 | 0.90 | - | - | |||||||
3 | 3 | 7.3 | 95 | 9 | - | - | |||||||||||||||
4 | 4 | 7.9 | 114 | 8 | - | - | |||||||||||||||
5 | 5 | 8.9 | 140 | 8 | 1.00 | - | - | ||||||||||||||
6 | 6 | 9.6 | 145 | 7 | - | - | |||||||||||||||
7 | 7 | 9.6 | 190 | 7 | - | - | |||||||||||||||
8 | 8 | 10.3 | 250 | 7 | - | - | |||||||||||||||
10 | 10 | 11.9 | 300 | 6 | - | - | |||||||||||||||
12 | 12 | 12.3 | 315 | 6 | - | - | |||||||||||||||
16 | 16 | 13.8 | 380 | 5 | 1.10 | - | - | ||||||||||||||
20 | 20 | 15.0 | 430 | 5 | - | - | |||||||||||||||
30 | 30 | 18.0 | 780 | 4 | 1.20 | - | - | ||||||||||||||
2.0 | 2 | 14 | 2 | 7.6 | 98 | 14 | 9.79 | 37/0.26 | 1.8 | 0.4 | 2.6 | 0.90 | - | - | |||||||
3 | 3 | 8.0 | 122 | 12 | - | - | |||||||||||||||
4 | 4 | 8.7 | 148 | 11 | - | - | |||||||||||||||
5 | 5 | 9.7 | 160 | 10 | 1.00 | - | - | ||||||||||||||
6 | 6 | 10.5 | 205 | 10 | - | - | |||||||||||||||
7 | 7 | 10.5 | 230 | 9 | - | - | |||||||||||||||
8 | 8 | 10.3 | 240 | 9 | - | - | |||||||||||||||
10 | 10 | 13.4 | 330 | 8 | - | - |
Ambient Temperature (°C) | 35 | 40 | 45 | 50 | 55 |
Current Reduction Factor | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
Model Number | Section Area (mm2) | Number of Cores | AWG Estimated Size *1 | Twisted Structure (See Figure) | Number of Wire Cores | *4 | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | |||||||
Allowable Current A (30°C)* 2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩ km (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | ||||||||||
SCIC | 0.18 | 2 | 25 | Core / Layer Stranding | 2 | 3.7 | 20 | 1.22 | 111 | 5 or more | 500 | 7/0.18 | 0.54 | N/A | 0.3 | PVC | 1.14 | 0.60 | PVC | - |
3 | 3 | 3.9 | 24 | 1.04 | ||||||||||||||||
4 | 4 | 4.2 | 29 | 0.94 | ||||||||||||||||
5 | 5 | 5.2 | 38 | 0.88 | 0.70 | |||||||||||||||
6 | 6 | 5.6 | 42 | 0.84 | ||||||||||||||||
7 | 7 | 5.9 | 48 | 0.81 | ||||||||||||||||
8 | 8 | 6.3 | 55 | 0.79 | ||||||||||||||||
10 | 10 | 6.9 | 75 | 0.74 | 0.80 | |||||||||||||||
12 | 12 | 6.9 | 80 | 0.71 | ||||||||||||||||
16 | 16 | 8.1 | 80 | 0.66 | 1.00 | |||||||||||||||
20 | 20 | 8.8 | 115 | 0.61 | ||||||||||||||||
24 | 24 | 9.6 | 135 | 0.59 | ||||||||||||||||
30 | 30 | 10.1 | 155 | 0.54 | ||||||||||||||||
40 | 40 | 11.9 | 195 | 0.52 | ||||||||||||||||
50 | 50 | 12.5 | 235 | 0.47 | 1.20 | |||||||||||||||
60 | 60 | 13.4 | 275 | 0.45 | ||||||||||||||||
MVVS-B | 0.3 | 2 | 22 | 2 | 5.2 | 39 | 2.0 | 62.9 | 500 | 12/0.18 | 0.7 | 0.4 | 1.5 | 0.80 | ||||||
3 | 3 | 5.4 | 43 | 1.7 | ||||||||||||||||
4 | 4 | 5.8 | 49 | 1.6 | ||||||||||||||||
5 | 5 | 6.8 | 65 | 1.5 | 1000 | 1.00 | ||||||||||||||
6 | 6 | 7.3 | 70 | 1.4 | ||||||||||||||||
7 | 7 | 7.3 | 75 | 1.4 | ||||||||||||||||
8 | 8 | 7.7 | 85 | 1.3 | ||||||||||||||||
10 | 10 | 8.6 | 100 | 1.3 | ||||||||||||||||
12 | 12 | 8.6 | 110 | 1.2 | ||||||||||||||||
16 | 16 | 9.8 | 140 | 1.1 | ||||||||||||||||
20 | 20 | 10.5 | 165 | 1.0 | ||||||||||||||||
30 | 30 | 12.4 | 225 | 0.9 | ||||||||||||||||
40 | 40 | 13.9 | 290 | 0.9 | 1.10 | |||||||||||||||
0.5 | 2 | 20 | 2 | 6.0 | 55 | 3.3 | 37.8 | 500 | 20/0.18 | 0.9 | 0.5 | 1.9 | 0.80 | |||||||
3 | 3 | 6.4 | 65 | 2.9 | ||||||||||||||||
4 | 4 | 6.9 | 75 | 2.7 | ||||||||||||||||
5 | 5 | 7.9 | 85 | 2.5 | 1000 | 1.00 | ||||||||||||||
6 | 6 | 8.5 | 100 | 2.4 | ||||||||||||||||
7 | 7 | 8.5 | 105 | 2.3 | ||||||||||||||||
8 | 8 | 9.0 | 120 | 2.2 | ||||||||||||||||
10 | 10 | 10.2 | 145 | 2.1 | ||||||||||||||||
12 | 12 | 10.2 | 160 | 2.0 | ||||||||||||||||
16 | 16 | 11.7 | 205 | 1.8 | ||||||||||||||||
20 | 20 | 12.6 | 245 | 1.7 | ||||||||||||||||
30 | 30 | 15.2 | 345 | 1.6 | 1.10 | |||||||||||||||
40 | 40 | 17.1 | 450 | 1.5 | 1.20 | |||||||||||||||
0.75 | 2 | 18 | 2 | 6.4 | 65 | 5.9 | 25.1 | 500 | 30/0.18 | 1.1 | 0.5 | 2.1 | 0.80 | |||||||
3 | 3 | 6.9 | 80 | 5.1 | ||||||||||||||||
4 | 4 | 7.4 | 85 | 4.7 | ||||||||||||||||
5 | 5 | 9.0 | 115 | 4.4 | 3000 | 0.6 | 2.3 | 1.00 | PSE | |||||||||||
6 | 6 | 9.7 | 130 | 4.2 | ||||||||||||||||
8 | 8 | 10.4 | 160 | 3.9 | ||||||||||||||||
10 | 10 | 11.8 | 195 | 3.7 | ||||||||||||||||
12 | 12 | 11.8 | 220 | 3.5 | ||||||||||||||||
16 | 16 | 13.8 | 280 | 3.2 | 1.10 | |||||||||||||||
20 | 20 | 14.9 | 345 | 3.0 | ||||||||||||||||
30 | 30 | 18.0 | 490 | 2.7 | 1.20 | |||||||||||||||
40 | 40 | 20.2 | 635 | 2.5 | 1.30 | |||||||||||||||
1.25 | 2 | 16 | 2 | 7.6 | 90 | 10 | 15.1 | 500 | 50/0.18 | 1.5 | 0.55 | 2.6 | 0.80 | - | ||||||
3 | 3 | 8.2 | 110 | 8.7 | ||||||||||||||||
4 | 4 | 8.9 | 130 | 8.0 | ||||||||||||||||
5 | 5 | 10.0 | 150 | 7.6 | 3000 | 0.6 | 2.7 | 1.00 | PSE | |||||||||||
6 | 6 | 10.9 | 175 | 7.2 | ||||||||||||||||
7 | 7 | 10.9 | 195 | 6.8 | ||||||||||||||||
8 | 8 | 11.7 | 220 | 6.6 | 1.10 | |||||||||||||||
10 | 10 | 13.5 | 265 | 6.4 | ||||||||||||||||
12 | 12 | 13.5 | 300 | 6.0 | ||||||||||||||||
16 | 16 | 15.7 | 395 | 5.5 | ||||||||||||||||
20 | 20 | 17.2 | 485 | 5.2 | 1.20 | |||||||||||||||
30 | 30 | 20.8 | 695 | 4.7 | 1.30 | |||||||||||||||
2.0 | 2 | 14 | 2 | 8.2 | 110 | 14.2 | 9.79 | 500 | 37/0.26 | 1.8 | 0.6 | 3 | 0.80 | - | ||||||
3 | 3 | 8.8 | 135 | 12.4 | ||||||||||||||||
4 | 4 | 9.6 | 165 | 11.3 | ||||||||||||||||
5 | 5 | 10.9 | 195 | 10.7 | 3000 | 1.00 | PSE | |||||||||||||
6 | 6 | 11.8 | 225 | 10.2 | ||||||||||||||||
7 | 7 | 11.8 | 250 | 9.6 | ||||||||||||||||
8 | 8 | 12.7 | 280 | 9.4 | ||||||||||||||||
10 | 10 | 14.8 | 355 | 9.0 | 1.10 |
Ambient Temperature (°C) | 35 | 40 | 45 | 50 | 55 |
Current Reduction Factor | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
Overall Length(m) | 20 | Conductor Cross Section(mm2) | 0.5 | AWG size(AWG) | 20 |
---|---|---|---|---|---|
Number Of Cores(Core) | 6 | Finished outer diameter(mm) | 7.2 | Rated Voltage | For Low Current Circuits |
Shield | Present | Sheath (outer coating) color | Ash color | Sheath (outer coating) material | PVC |
Insulation body materials | PVC | Power supply/signal | Dual use | Other properties | Noise Resistance |
Please check the type/dimensions/specifications of the part MVVS-A-0.5-6-20 in the MVVS 100 V or Less with Shield series.
How can we improve?
How can we improve?