1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Crimping Tool, Crimp Terminal, Manual Tools (NH-1)

CRIMPING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
  • CSA
  • JIS
Part Number :
  • From :
    ฿ 2,548.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● It can be used for round, Y-model, bar, and ring shaped bare crimp terminals sized between 1.25 and 8 mm2.
● Made by Nichifu Co., Ltd

Product Description

Manual crimping tools for bare crimp terminals. CSA, UL/JIS standard products.

Specifications

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (NH-1):Related Image

More Information

Specifications
Size (Total Length)
260mm
Weight500g
Part Number
NH-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,548.71

CRIMPING TOOL 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Applicable type Stripped Crimp Terminal Terminal shape Round / Y-Model / Bar-Model / Ring-shaped Terminal size(mm2) 1.25 ~ 8
Product classification Crimping Tool

Please check the type/dimensions/specifications of the part NH-1 in the Dedicated Crimping Tool, Crimp Terminal, Manual Tools (NH-1) series.